Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits223-8228: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
223-8228: Single Cylinder Head Install Kit
223-8228: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
223-8228: Single Cylinder Head Install Kit
223-8228: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

269-7852: 2.62 x 12.37mm 75A FKM O-Ring
269-7852: 2.62 x 12.37mm 75A FKM O-RingQuantity: 6
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head GasketQuantity: 3
7C-8292: 11.50mm Inner Diameter Cylinder Head Isolator
7C-8292: 11.50mm Inner Diameter Cylinder Head IsolatorQuantity: 8
7E-5555: 0.8mm Thick Cooling System Gasket
7E-5555: 0.8mm Thick Cooling System GasketQuantity: 1
7C-1594: GASKET
7C-1594: GASKETQuantity: 1
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 2
574-6249: 0.4mm Thick Gasket
574-6249: 0.4mm Thick GasketQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
8L-2777: 2.62 x 10.77mm 75A FKM O-Ring
8L-2777: 2.62 x 10.77mm 75A FKM O-RingQuantity: 12
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
100-6178: 0.8mm Thick Air Compressor Gasket
100-6178: 0.8mm Thick Air Compressor GasketQuantity: 1
119-3790: Cylinder Head Gasket
119-3790: Cylinder Head GasketQuantity: 1
100-7432: Front Housing cover Gasket
100-7432: Front Housing cover GasketQuantity: 1
4P-8278: 0.8mm Thick Exhaust Manifold Bolt Lock
4P-8278: 0.8mm Thick Exhaust Manifold Bolt LockQuantity: 6
361-8205: 25.07mm Inside Diameter Seal-O-Ring
361-8205: 25.07mm Inside Diameter Seal-O-RingQuantity: 6
7E-7912: 1.6mm Thick Engine Cooling Lines Gasket
7E-7912: 1.6mm Thick Engine Cooling Lines GasketQuantity: 1
118-2797: Coolant Lines Gasket
118-2797: Coolant Lines GasketQuantity: 4
109-5309: 10.15mm Thick Valve Cover Gasket
109-5309: 10.15mm Thick Valve Cover GasketQuantity: 1
109-5313: 1.6mm Thick Air Lines Gasket
109-5313: 1.6mm Thick Air Lines GasketQuantity: 6
4G-4972: 7.14mm Inner Diameter Seal O Ring
4G-4972: 7.14mm Inner Diameter Seal O RingQuantity: 6
2F-7761: 0.79mm Thick Flange Gasket
2F-7761: 0.79mm Thick Flange GasketQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
7L-4773: 23.16mm Inside Diameter Seal-O-Ring
7L-4773: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
188-6126: 0.8mm Thick Oil Line Flange Gasket
188-6126: 0.8mm Thick Oil Line Flange GasketQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 8
Showing 1 to 32 of 35Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 223-8228
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 223-8228

CHALLENGER

75

TRUCK ENGINE

3176B 3176

INDUSTRIAL ENGINE

3176B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert