Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal for 63.45 mm rod diameter lift cylinder ensures leak-free operation and improved reliability

Brand: Cat

Product Images
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal for 63.45 mm rod diameter lift cylinder ensures leak-free operation and improved reliability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-3281

Units of Measure

USMetric
Length (in): 3.3
Material: URE,Urethane Rubber,Carbon Steel,Polyurethane Adhesive,Polyurethane Plastic
Outside Diameter - B (in): 0.43
Weight (kg): 0.05
Inside Diameter (mm): 61.4
Width - A (+/- 0.02inch) (in): 3.25
Weight (lb): 0.1
Inside Diameter (in): 2.4
Height (in): 0.4
Outside Diameter (in): 3.3
Material Description: Rubber(Seal),Steel(Lip)
Width (mm): 11.0
Width - A (+/- 0.508 mm) (mm): 82.55
Outside Diameter (mm): 82.8
Height (mm): 10.2
Outside Diameter - B (mm): 11.00
Seal Shape: Type B - Double Lip Wiper
Length (mm): 83.82
Width (in): 0.4
View More
Compatible Models for part number 225-3281

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD45

INTEGRATED TOOLCARRIER

IT18F IT24F IT28G IT28F

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

WHEEL HARVESTER

550B 560B 570B 580B 550

LOAD HAUL DUMP

R1700G R2900 R3000H R1700 II R2900G R1300

OFF HIGHWAY TRUCK

785D 785 777G

WINCH

57H

MOTOR GRADER

18M3 24 16 14 18 16M 16H 16G 14M 14H 14G 24H 24M 14M3 16H NA 16M3 14M-3 14H NA

ROTARY CUTTER

RC20

TRACK SKIDDER

527 517

WHEEL SKIDDER

530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6G2 LGP D6GC D6H II D7R LGP D6T LGPPAT D5R LGP D6R XL D6R II D6K2 XL D6T XW D5H XL D6T XL D7R SERIES D6K2 LGP D5R2 D5R XL D5M D5N D5H D7G2 D6N XL D6R D6T D6M D6N D6K D6G D6H D6K LGP D7R D7G D7H D4 D5 D7 D6R STD D6K XL D6T XL PAT D6T XW PAT D6G2 XL D6N LGP D6K2 D7R II D6R LGP D7R XR

WATER FORDING TRACTOR

D7R II

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 631E 631G 623G 623H 623E 623F 621K OEM 621E 621F 621G 621H 627G 627H 627E 627F 637G

TRACK LOADER

973 939C 973C 953C

SOIL COMPACTOR

825 825H 825G 825K 825G II

BACKHOE LOADER

438C 426C 438D 424D 436C 446D 446B 420D 432D 444E 430F2 442D 442E 430E 430F 430 416C 428D 416D 428C

WHEEL DOZER

824H 824G 824K 814F II 814F 824 824G II

LANDFILL COMPACTOR

826 826G II 816F II 826G 826H 826K 816F

WHEEL LOADER

928H 928G 928HZ 988G 988H 930 930G 930H 930K 930M 924GZ 924HZ 938G II 924H 924G 980H 938G 938F 938K 938M

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

RIPPER

7

WHEELED EXCAVATOR

M318F M313D

THUMB

HYDRAULIC

WHEEL SCRAPER

613C II 621E 621G 621F 623G 623F 623E 613C 627G 627F 627E 615C

QUARRY TRUCK

777E

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

TRUCK

785 773G LRC 785G 773G 773G OEM 785C 785D 785B 775G 777D 777G 775G OEM 775G LRC

TRACTOR

784C 784B

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced