Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal
225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal ensures effective sealing, preventing contaminants from entering the cylinder and maintaining a smooth operation

Brand: Cat

Product Images
225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal
225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal
225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal
225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal
225-3288: 105.6mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal ensures effective sealing, preventing contaminants from entering the cylinder and maintaining a smooth operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-3288

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 133.35
Material: URE,Carbon Steel,Polyurethane Plastic,Polyurethane Adhesive
Outside Diameter - B (in): 0.55
Inside Diameter (mm): 107.95
Outside Diameter - B (mm): 14.00
Width - A (+/- 0.02inch) (in): 5.25
Seal Shape: Type B - Double Lip Wiper
Inside Diameter (in): 4.25
View More
Compatible Models for part number 225-3288

TRACK-TYPE TRACTOR

D11R D11

LOAD HAUL DUMP

R1300 R1300G II R1300G

TELEHANDLER

TH560B TH460B

WHEEL LOADER

994F 994D 994K 994H 995 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced