Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Valves225-5499: Cylinder Head Exhaust Valve
HomeEngineExhaust SystemExhaust Valves225-5499: Cylinder Head Exhaust Valve
225-5499: Cylinder Head Exhaust Valve

Cat® Cylinder Head Exhaust Valve releases burnt gases from the combustion chamber, important for engine performance, emissions control, and efficiency

Brand: Cat

Product Images
225-5499: Cylinder Head Exhaust Valve
225-5499: Cylinder Head Exhaust Valve
225-5499: Cylinder Head Exhaust Valve
225-5499: Cylinder Head Exhaust Valve

Cat® Cylinder Head Exhaust Valve releases burnt gases from the combustion chamber, important for engine performance, emissions control, and efficiency

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-5499

Units of Measure

USMetric
Width (mm): 53.34
Height (mm): 53.34
Overall Width (in): 1.7
Overall Height (in): 1.7
Length (in): 8.1
Overall Width (mm): 43.18
Overall Length (in): 5.1
Overall Height (mm): 43.18
Overall Length (mm): 129.54
Length (mm): 205.74
Height (in): 2.1
View More
Compatible Models for part number 225-5499

GENERATOR SET

DE55GC DE33GC C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC C4.4 GEN S C4.4DE110E 3508 C4.4 C4.4DE55E2 C3.3 GEN S DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE65GC DE88GC XQP30 XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G

BACKHOE LOADER

414E 442D 430D 442E 416F2 430E 430F 416 420F2 428F2 424D 426 428 424 420 432F2 434 430 432 444F2 426 F2 422F 444 434E 422E 434F 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 430F2 434F2 420F

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH330B TH560B TH220B TH360B TH355B TH350B TH580B TH210 TH340B TH460B TH215

ENGINE - MACHINE

C4.4 3054C

ASPHALT PAVER

BG-225C BG-230D AP-650B AP-800D AP-300

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-360C PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

3054E 3054C C3.3

EXCAVATOR

312D2 312D2 GC 320D2 318D2 L 320D2 GC 315C 312D2 L 313D2 313D2 LGP

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CP-533E CS-323C CB-534D CS-433E CB-564D CB-536D CP-433E CS-423E CD-54 CP-323C CS-533E CB-434D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced