Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand Levers226-0291: Radiator and Fan Lock
HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand Levers226-0291: Radiator and Fan Lock
226-0291: Radiator and Fan Lock

Cat® Radiator and Fan Lock for Secure Cooling System Components

Brand: Cat

Product Images
226-0291: Radiator and Fan Lock
226-0291: Radiator and Fan Lock
226-0291: Radiator and Fan Lock
226-0291: Radiator and Fan Lock
226-0291: Radiator and Fan Lock

Cat® Radiator and Fan Lock for Secure Cooling System Components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 226-0291

Units of Measure

USMetric
Outside Diameter (mm): 27.0
Length (in): 1.16
Material: Alloy Zinc
Outside Diameter (in): 1.06
Length (mm): 29.4
View More
Compatible Models for part number 226-0291

MULTI TERRAIN LOADER

277B 277C 277C2 267B 257B3 257B 247B 267 257 287 277 297C 287C2 247 247B3 287C 287B

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C 259B3

INTEGRATED TOOLCARRIER

IT62G IT62H IT38G II IT38H IT38G IT14G

SOIL COMPACTOR

825H 825G 825G II

BACKHOE LOADER

420XE 427F2 414E 416F2 415 416 420F2 428F2 426 428 424 420 432F2 422F 434E 422E 434F 432E 444F 420E 432F 444E 430F2 415F2 420F 442E 430E 430F 434 430 432 444F2 426 F2 444 440 450E 450F 450 422F2 416E 428F 416F 428E 434F2

MATERIAL HANDLER

MH3022 MH3024

WHEEL DOZER

844 854 824H 824G 854G 854K 824G II 844H

LANDFILL COMPACTOR

826H

MOTOR GRADER

120H 135H 163H 140H 143H 12H 160H

COMPACT WHEEL LOADER

904H 914G 904B

TELEHANDLER

TH360B TH330B TH220B TH355B TH350B TH580B TH340B TH460B

WHEEL LOADER

972G 972H 972K 950G II 950G 962H 962G 950H 950K 962K 995 990 993 980G II 966F 966H 966G 966K 966F II 980K HLG 966K XE 990H 972G II 938G II 993K 962G II 980C 980F 980H 980G 992G 980K 992K 938G 938H 990 II 994F 994K 994H 966G II

WHEEL SKIDDER

535C 545C 525C 525B

TRACK-TYPE TRACTOR

D6G2 LGP D6R II D3G D4G D5M D5N D5G D7G2 D6R D6M D6N D7R D7G D6G2 XL D10R D11R D7R II

MINI HYD EXCAVATOR

303.5C 307D 307C 304C CR 303C CR 308D 306 305C CR 305.5

PIPELAYER

572R II 587T 561N 572R

WHEELED EXCAVATOR

MH3026 M315 MH3024 M318F M319 M317 M320F M323F M322F M316F M314F

SKID STEER LOADER

242B3 226B 226B3 216B 252B3 236 232 236B3 272C 248 246 242 262 252 262B 262C 262C2 252B 268B 216 256C 242B 228 226 246B 246C 232B 248B 236B 216B3

INDUSTRIAL LOADER

415F2 IL

EXCAVATOR

311D LRR M315F M317F 311C M318F 320D LRR 314C 311F LRR 320C 320D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced