Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers226-4222: Bonnet-Oil Cooler
HomeEngineCooling SystemOil Coolers226-4222: Bonnet-Oil Cooler
226-4222: Bonnet-Oil Cooler

Cat® Oil Cooler Inlet Bonnet

Brand: Cat

Product Images
226-4222: Bonnet-Oil Cooler
226-4222: Bonnet-Oil Cooler
226-4222: Bonnet-Oil Cooler
226-4222: Bonnet-Oil Cooler
226-4222: Bonnet-Oil Cooler

Cat® Oil Cooler Inlet Bonnet

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 226-4222

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 9.2
Overall Height (in): 5.3
Material: Gray (Flake) Iron
Overall Length (in): 15.0
Overall Width (mm): 233.7
Overall Height (mm): 134.6
Overall Length (mm): 381.0
View More
Compatible Models for part number 226-4222

UNDERGROUND ART TRUCK

AD55 AD30 AD45B

GENERATOR

SR4

GENERATOR SET

C18 MARINE GS C18

WHEEL TRACTOR

633E II 627G 627E 623B 627F 623G 631D 631E 623E 623F 631G 621B 637G 637D 637E 621E 621F 633D 657G 621G

POWER MODULE

C18

RECLAIMER MIXER

RM-500

SOIL COMPACTOR

825H

LOAD HAUL DUMP

R3000H R2900G R2900

WHEEL DOZER

834H 824H

LANDFILL COMPACTOR

836H 826H

WHEEL LOADER

988H 986 988GC 986H 986K

TRACK-TYPE TRACTOR

D8T

GEN SET ENGINE

POWER SYS

MARINE ENGINE

C18 MARINE C18

PIPELAYER

PL83 PL87 583T 587T

INDUSTRIAL ENGINE

C15

WHEEL SCRAPER

631G 657G 637G 657E

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced