Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components226-6051: Water Pump Cover
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components226-6051: Water Pump Cover
226-6051: Water Pump Cover

Cat® Water Pump Cover protects the pump assembly from debris and external damage, and helps to maintain efficient cooling system operation

Brand: Cat

Product Images
226-6051: Water Pump Cover
226-6051: Water Pump Cover

Cat® Water Pump Cover protects the pump assembly from debris and external damage, and helps to maintain efficient cooling system operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 226-6051

Units of Measure

USMetric
Width (mm): 188.0
Height (mm): 43.2
Length (in): 7.4
Material: Gray (Flake) Iron
Length (mm): 188.0
Height (in): 1.7
View More
Compatible Models for part number 226-6051

POWER PACKAGE

C7

GENERATOR

LC51XX SR4B

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 C9 GEN SET D250GC D300GC XQP300

TRUCK ENGINE

C7 C9 3126B 3126 3126E C-9

INTEGRATED TOOLCARRIER

IT62H

SOIL COMPACTOR

815F II 815B

PETROLEUM ENGINE

C9 C7

SITE PREP TRACTOR

586C

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

MOTOR GRADER

12H 160 14 140M 160M 2 160M 14L 150 140M 2

WHEEL LOADER

966F II 966D 966F 966E 962H 950H

FORWARDER

584 584HD

WHEEL SKIDDER

535C 545C 525C

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C9

ROTARY/TRACK DRILLS

MD5075 MD5075C

MARINE ENGINE

3406E C9

MARINE AUXILIARY

3516C

INDUSTRIAL ENGINE

C7 C9

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

627G 637E 637G 637D

PETROLEUM PACKAGE

TH31-C9P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced