Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings227-3029: Track Bushing
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings227-3029: Track Bushing
227-3029: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Product Images
227-3029: Track Bushing
227-3029: Track Bushing
227-3029: Track Bushing
227-3029: Track Bushing
227-3029: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 227-3029

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: No
Material: Carbon Steel,Alloy Steel,Boron Steel
Overall Length (in): 6.409
Bushing Outside Diameter (in): 2.891
End Length (mm): 29.5
Bushing Outside Diameter (mm): 73.42
End Length (in): 1.161
End Outside Diameter (mm): 71.46
Counterbore Diameter (mm): 0
End Outside Diameter (in): 2.813
Counterbore Diameter (in): 0
Overall Length (mm): 162.8
Bushing Inside Diameter (in): 1.903
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 48.34
View More
Compatible Models for part number 227-3029

ROTARY DRILL

MD6310 MD6250

GENERATOR SET

3512

TRACK FELLER BUNCHER

552 2 TK752 TK751 551 552

ROTARY/TRACK DRILLS

MD6420B MD6420C MD6420

POWER MODULE

OEM POWER

FORESTRY PRODUCTS

558 568

HEX BASED SPL SOLUTION

352F OEM

LOG LOADR FORST MACH

558

EXCAVATOR

340 336 MHPU 352F 345B II 345B L 325D FM 345D L 349 349F L 349F LXE 349D L 330D MH 325D FM LL 349D2 L 349D2 352 350 352F-VG 558 355 568 FM LL 568 FM 345C L 349E L 345B II MH FM558 330C FM 345D L VG 340MHPU 336 345C MH 349E L VG 349D 352F XE VG FM568 330D L 330D FM 349E 345B 349F 345C 345D 352 UHD

MATERIAL HANDLER

MH3250 MH3260

MOBILE HYD POWER UNIT

365C L 349E L HVG 345C 336F 345C L

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced