Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins252-4429: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
252-4429: Track Pin
252-4429: Track Pin

Cat® Track Pin 47.68mm Outside Diameter, 249mm long

Brand: Cat

Product Images
252-4429: Track Pin
252-4429: Track Pin
252-4429: Track Pin
252-4429: Track Pin
252-4429: Track Pin

Cat® Track Pin 47.68mm Outside Diameter, 249mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Overall Length (in)
Hole Depth (in)
Pin Outside Diameter (in)
Description
252-4429
This part:
252-4429: Track Pin
Overall Length (in)

9.803

Hole Depth (in)

0

Pin Outside Diameter (in)

1.877

Description

Cat® Track Pin 47.68mm Outside Diameter, 249mm long

8E-4273
This part:
8E-4273: Track Pin
Overall Length (in)

9.811

Hole Depth (in)

0

Pin Outside Diameter (in)

1.876

Description

Cat® Track Pin 47.64mm Outside Diameter, 249.2mm long

529-8461
This part:
529-8461: Track Pin
Overall Length (in)

9.805

Hole Depth (in)

0

Pin Outside Diameter (in)

1.878

Description

Cat® Undercarriage Track Link Pin is connects the individual track links of a tracked vehicle, enabling smooth and reliable movement

529-8462
This part:
529-8462: Track Pin
Diameter (in)

1.88

Length (in)

9.8

Overall Length (in)

9.805

Description

Cat® Track Pin 47.68mm Outside Diameter, Master, 249.04mm long

211-3295
This part:
211-3295: Track Pin
Overall Length (in)

9.811

Hole Depth (in)

0

Pin Outside Diameter (in)

1.877

Description

Cat® Track Pin 47.68mm Outside Diameter, Master, 249.2mm long

257-3604
This part:
257-3604: Track Pin
Bolt Size (in)

0.9448

Track Pitch (in)

8.5

Overall Length (in)

9.803

Description

Cat® Track Pin 47.68mm Outside Diameter, Master, 249mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert