Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsAugers227-4360: A68, 1/4 Yard Pin Lock
HomeAttachmentsAugers227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Product Images
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock
227-4360: A68, 1/4 Yard Pin Lock

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 227-4360

Units of Measure

USMetric
Drive Shaft Torque at Maximum Pressure: 6830 N·m
Drive Shaft Torque at Maximum Pressure: 5037.5 lb/ft
Drive Method: Gerotor Motor - Double Planetary Reduction
Mounting Bracket Design: Backhoe Loader 1/4 yd Pin Lock
Required Hydraulics: High Flow XPS
Optimal Hydraulic Flow: 95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure: 207-290 bar (3002-4206 psi)
Overall Width - With Bracket: 1152 mm
Overall Width - With Bracket: 45.4 in
Overall Length - With Bracket: 668 mm
Overall Length - With Bracket: 26.3 in
Overall Height: 1097 mm
Overall Height: 43.2 in
Housing Diameter: 280 mm
Housing Diameter: 11 in
Swing Range (fore/aft): 160 degrees
Swing Range (L/R): 105 degrees
Weight: 443.1 lb
Weight: 201 kg
Motor Displacement: 2.67 in³
Motor Displacement: 44 cm³
Bit Speed at Maximum Flow: 81 rpm
Hex Output Shaft Size: 2 in
Hex Output Shaft Size: 51 mm
Cut Diameter: 102-1219 mm (4-48 in)
Compatibility: Backhoe Loaders
View More
Compatible Models for part number 227-4360

AUGER

A26B A68

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced