Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals227-9144: 50mm Inner Diameter Pin Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals227-9144: 50mm Inner Diameter Pin Seal
227-9144: 50mm Inner Diameter Pin Seal

Cat® Pin Seal for bucket control is a mechanism that uses pin seals to manage the operation and positioning of a bucket or similar attachment

Brand: Cat

Product Images
227-9144: 50mm Inner Diameter Pin Seal
227-9144: 50mm Inner Diameter Pin Seal
227-9144: 50mm Inner Diameter Pin Seal
227-9144: 50mm Inner Diameter Pin Seal
227-9144: 50mm Inner Diameter Pin Seal

Cat® Pin Seal for bucket control is a mechanism that uses pin seals to manage the operation and positioning of a bucket or similar attachment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 227-9144

Units of Measure

USMetric
Bore Diameter (mm): 50.0
Pin Diameter (mm): 40.0
Width (mm): 6.0
Bore Diameter (in): 1.968
Pin Diameter (in): 1.574
Width (in): 0.236
View More
Compatible Models for part number 227-9144

COMPACT WHEEL LOADER

903 902 901 904H 902C 903D 903C 901C 902C2 901C2 903C2 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced