Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsCrankshafts228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer
HomeEngineEngine ComponentsEngine Rotating ComponentsCrankshafts228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer
228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer

Cat® Crankshaft Damper Spacer for precise fitment for vibration dampening and engine performance enhancement

Brand: Cat

Product Images
228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer
228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer
228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer
228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer
228-3621: 101.5mm Inner Diameter Crankshaft Damper Spacer

Cat® Crankshaft Damper Spacer for precise fitment for vibration dampening and engine performance enhancement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 228-3621

Units of Measure

USMetric
Outside Diameter (mm): 167.0
Material Description: Steel
Material: Alloy Steel,Low Alloy Steel
Thickness (in): 0.31
Inside Diameter (mm): 101.5
Thickness (mm): 8.0
Inside Diameter (in): 3.99
Outside Diameter (in): 6.57
View More
Compatible Models for part number 228-3621

GENERATOR

SR4B

TRUCK ENGINE

C7 C9 C-9

POWER MODULE

TR43 TR43-E44

INTEGRATED TOOLCARRIER

IT62H

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3250 M325D MH MH3050 M325D L MH

MOTOR GRADER

14 120K 12M 3 AWD 160 140M 140K 140G 14L 150 140K 2 160M 3 AWD 140 12M 12M 3 12M 2 160K 160M 140M 3 AWD 140M 3 140M 2 160M 2 160M 3

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D6T LGP D6R III D6XE D7R LGP D6T LGPPAT D6R XL D6R II D6T XW D6T XL D6R D6T D7E D7R D6 D7 D6R STD D6T XL PAT D6T XW PAT D6 XE D6R LGP D7R XR D7E LGP

ASPHALT PAVER

BG-2455D AP-1000D BG-260D AP-1055D

MARINE ENGINE

3126B C9.3 C9 C7

TRACK FELLER BUNCHER

2390 2391 552 2 511 541 2 2290 522 521 2590 2491 521B 532 522B 541 551 552

PIPELAYER

PL72

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

325D FM LL 336D 324D 336D2 L 326D L 340D2 L 336D LN 340MHPU 330D FM 349 GC 336 MHPU 325D FM 325D L 336D L 336D2 FM568 324D L 330D L 350 OEM 325D 340 324D FM LL 330D MH 345 328D LCR 329D LN 329D L 324D FM 350 M325D MH 330D LN 336D2 GC 340D L 336 329D 325D MH 330D 324D LN M325D L MH 345 GC

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 329D L 340D2 L 336D L 350MHPU 325D L 325D 336D 330D 324D LN

POWER PACKAGE

C7

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 C9.3

RECLAIMER MIXER

RM400

ENGINE

C9 INDUSTRIAL C9.3

TRACK LOADER

973 973C 973D 973K

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

815F II 815B

WHEEL DOZER

814F II

COLD PLANER

PM312 PM313 PM310 PM-102

LANDFILL COMPACTOR

816F II

FOREST PRODUCTS

OTHER

WHEEL LOADER

966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 962H 950H 966D 966F 966E 966L 966K 966M 966F II 966K XE 972M XE 966M XE 972XE

ROAD RECLAIMER

RM400

FORWARDER

584 584HD

ENGINE - MACHINE

C9

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65D MTC755 MTC765

ARTICULATED TRUCK

725C 725C2 725

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

3126B C7 C9 C9.3 C9.3B C-9

WHEEL SCRAPER

637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced