Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes228-7597: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
228-7597: Track Shoe
228-7597: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, SES, ARM

Brand: Cat

Product Images
228-7597: Track Shoe
228-7597: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, SES, ARM

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
228-7597
This part:
228-7597: Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.3

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, SES, ARM

276-2414
This part:
276-2414: Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.3

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, SES

7T-0724
This part:
7T-0724: Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.3

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

234-6033
This part:
234-6033: Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.3

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES, Round Hole

384-3018
This part:
384-3018: Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.25

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, SES, Round Hole

Related parts
384-3022: Track Shoe
384-3022: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, SES, Round Hole

Check Price
276-2417: Track Shoe
276-2417: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, SES

Check Price
226-0268: Track Shoe
226-0268: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, SES, ARM

Check Price
307-2007: Track Shoe
307-2007: Track Shoe

Cat® Track Shoe Single Grouser, 786mm Wide, Regular Joint, ES, Round Hole

Check Price
7T-4607: Track Shoe
7T-4607: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

Check Price
234-6031: Track Shoe
234-6031: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES, Round Hole

Check Price
307-2004: Track Shoe
307-2004: Track Shoe

Cat® Track Shoe Single Grouser, 786mm Wide, Regular Joint, ES

Check Price
384-3022
384-3022: Track Shoe
Check Price
276-2417
276-2417: Track Shoe
Check Price
226-0268
226-0268: Track Shoe
Check Price
307-2007
307-2007: Track Shoe
Check Price
7T-4607
7T-4607: Track Shoe
Check Price
234-6031
234-6031: Track Shoe
Check Price
307-2004
307-2004: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert