Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Caps & Plugs6Y-0473: 6.35mm Diameter Clear Plug for track idler
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Caps & Plugs6Y-0473: 6.35mm Diameter Clear Plug for track idler
6Y-0473: 6.35mm Diameter Clear Plug for track idler

Cat® Plug-Clear

Brand: Cat

Product Images
6Y-0473: 6.35mm Diameter Clear Plug for track idler
6Y-0473: 6.35mm Diameter Clear Plug for track idler

Cat® Plug-Clear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-0473
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 6Y-0473

COMPACT TRACK LOADER

299D3 299D2 299D2 XHP 299D3 XE

GENERATOR SET

3508B

UNDERCARRIAGE

OEMS

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

933C 963 973 935C 939 933 943 939C 953 973C 973D 973K 963D 963B 963C 963K 953B 953C 953D 953K 931B 931C 931C II 935C II

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM-565B PR-1000 PM-201 PM-565

WINCH

54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

FORWARDER

574

TRACK-TYPE TRACTOR

D5K LGP D6D SR D6R III D6G2 LGP D6H II D3C II D6XE D10 D11 D8 GC D5R LGP D4K XL D9 GC D4H III D6R II D3C III D3G D3B D3C D4B D7R SERIES D6K2 LGP D4G D4H D4C D5R2 D4E D6F SR D6N OEM D5B D5C D3K XL D5M D5N D5H D5E D5G D6E SR D6D D6N XL D6R D6T D6M D6N D6K D6E D6G D6H D7E D6G SR D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D10N D10R D10T D4E SR D11N D11R D11T D4K2 XL D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D3K2 XL D6T LGPPAT D6R XL D4C III D6K2 XL D6T XW D5H XL D6T XL D5C III D8GC D5R XL D7G2 D6K LGP D7R D7G D7H D8T D8R D8L D10T2 D8N D6R STD D6K XL D9T D9R D8R II D9L D9N D6T XL PAT D6T XW PAT D6G2 XL D4H XL D6K2 D4C II D5K XL D5K2 XL D7R II D6R LGP D7E LGP D3K LGP

CHALLENGER

65C 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C MTC735 MTC745 MTC755 MTC765

ASPHALT PAVER

AP655 AP-1050B AP655F AP655F L AP-655D BG-2455D AP-650B AP-1055D BG-225C BG655D BG-245C

ROTARY/TRACK DRILLS

MD6420 MD6540 MD6420B MD6420C

RIPPER

953B D5 977 963 951 955 3 7 6 5 4 9 8 11 10

TRACK FELLER BUNCHER

2390 2391 2290 TK732 552 2 TK752 TK751 511 522 521 1290T 551 552

PIPELAYER

572R II 587T 587R 578 561N 561M 572R 561H PL83 PL87 PL72 PL61 583T 583R 589

LOG LOADR FORST MACH

558

LOGGER

322C

FRONT SHOVEL

235C 385C 5080

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 312B 312C 324D 375-A L 315D L 325-A 320D2 322B LN 311B 311C 323D 322N 322-A LN 312-A 349E L 325C L 322B 322C 323D LN 385C FS 330B LN 321C 330D FM 345B 345C 321B 345D 311-A 349F L 385C L 325D L 330-A L 330 LN 558 320D LRR 365C L MH 315B 315C 350-A L 330C FM 322-A 325B 349D 324D L 350 L 325C 349E 325D 349F 352F 322B L 345B L 324D FM LL 330-A L 329D LN 317-A 345C L 325-A L 320D RR 323D L 322 L 323D2 317-A N 385B 385C 345D L 320N 315-A 320B 320C 320D 235B 235C 235D 365C L 320B FM LL 320B S 320B N 320B L 345B II MH 315B FM L 320 L 365B L 365C 320B U 365B 320C L 349F LXE 325D FM LL 325-A FM L 320D LN 318B N 320D L 325 LN 320D FM RR 350-A 336D LN 319D LN 325C FM 349E L VG 330B L 325D FM 325B LN 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 568 FM 320B LU 320D FM 320B LL 317B L 330D L 322-A L 322-A N 325-A LN 330D MH 329D L 324D FM 349D2 L 235 319D 320C FM 319C 568 FM LL 318C 322 LN 318B 345D L VG 320-A 329D 330-A 317B LN 317 N 315B L 385C L MH 321D LCR 375-A 330-A LN 365B II 322C FM 320D2 L 324D LN 345C MH

BULLDOZER

6 9SU 8SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 3S 5A PAT 3P 4A

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 336D L 325D L 325D 345D 345C 330D 324D LN 330C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced