Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pans229-5331: Engine Rear Sump Oil Pan
HomeEngineLubrication SystemOil Pans229-5331: Engine Rear Sump Oil Pan
229-5331: Engine Rear Sump Oil Pan

Cat® Engine Rear Sump Oil Pan collects and stores lubricating oil, aiding proper circulation and temperature control throughout the engine base section

Brand: Cat

Product Images
229-5331: Engine Rear Sump Oil Pan
229-5331: Engine Rear Sump Oil Pan
229-5331: Engine Rear Sump Oil Pan
229-5331: Engine Rear Sump Oil Pan
229-5331: Engine Rear Sump Oil Pan

Cat® Engine Rear Sump Oil Pan collects and stores lubricating oil, aiding proper circulation and temperature control throughout the engine base section

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 229-5331

Units of Measure

USMetric
Material Description: Cast Aluminum
Overall Height (in): 13.2
Overall Width (in): 14.3
Material: Alloy Aluminum
Overall Width (mm): 363.2
Overall Length (in): 39.8
Overall Height (mm): 335.3
Overall Length (mm): 1,010.9
View More
Compatible Models for part number 229-5331

GENERATOR SET

3512

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

HEX BASED SPL SOLUTION

352F OEM

INDUSTRIAL ENGINE

C11 C13

PETROLEUM ENGINE

C13 C11

EXCAVATOR

352F 345C L 349E L 345D L 349 349F L 349F LXE 349D L 345D L VG 349D2 L 349D2 352 352F-VG 355 345C MH 349E L VG 349D 352F XE VG 349E 349F 345C 345D 352 UHD

MATERIAL HANDLER

MH3260

MOBILE HYD POWER UNIT

349D2 349E L HVG 352FMHPU 349E 345D 345C 345C L 349D L

WHEEL LOADER

980K HLG 980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced