Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring

CAT® O-Ring Seal for engine oil pan cover provides a reliable and leak-resistant connection

Brand: Cat

Product Images
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring

CAT® O-Ring Seal for engine oil pan cover provides a reliable and leak-resistant connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8211

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 50.39
Inside Diameter (in): 1.984
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 226
View More
Compatible Models for part number 5P-8211

GENERATOR

SR4B SR500 SR4 SR5

TRUCK ENGINE

3176 C11 C13 C-10 C-12 3176B

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

ROTARY DRILL

MD6310 MD6250

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 325B L 349E L 352F XE VG 345B 345C 345D 349F L 352F-VG M325C 349D 349E 349F 352F 322B L 345B L 345C L 345D L 345B II MH 365B L 365B 349F LXE 349E L VG 330B L 349D2 352 UHD 349 349D2 L 352 355 345D L VG 365B II 345C MH

SHOVEL

6040

WHEEL TRACTOR

621K OEM 623H 621H 627H

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

352F OEM

VEHICULAR ENGINE

3516 3512

TRACK LOADER

933C 963 973 939 943 939C 953 963B 963C 953B

SOIL COMPACTOR

815F

PETROLEUM ENGINE

C13 C11 C27 C32 3512C 3512B

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH48-E80 TH53-E60

WHEEL DOZER

854G 854K 844H 844K 844 854 814F

LANDFILL COMPACTOR

816F

PETROLEUM GEN SET

3512B C27 C32

WHEEL LOADER

982XE 972H 966 XE 980XE 966H 988F II 972 XE 966XE 980 982 980GC 990 993 992 982 XE 980 XE 980K HLG 966K XE 990K 990H 972G II 972M XE 993K 966M XE 980C 980F 992G 980L 980K 992K 972XE 980M 966G II 982M

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 730C 725 730 735

WHEELED EXCAVATOR

W345C MH W345B II

PNEUMATIC COMPACTOR

PS-300B PS-300C PS-500 PF-300 PS-300 PF-300C PF-300B

INDUSTRIAL ENGINE

C32 C27 3176C 3176B 3512 3516 C-12 C-10 3508 D399 3512B C32B 3196 C11 C13

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

GAS ENGINE

G3612 G3616 G3608

TRACTOR

772B 776C

PUMPER

SBF214 CPT372 SPF743 SPF343C SUF557

UNDERGROUND ART TRUCK

AD22 AE40 AE40 II AD55B AD60 AD63 AD45 AD40

SHOVEL LOGGER

345C

POWER MODULE

C32 OEM POWER

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 II R1600 R1700

OFF HIGHWAY TRUCK

789G 777G 777E 789D 777 775 773 793F 789 785 793

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

MOTOR GRADER

120H 24 16 14 18 120M 120K 135H 120M 2 163H 140M 140K 140H 140K 2 143H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 16H 14L 150 14M 160M 3 AWD 140 16GC 14H 12H 12M 12K 14M3 120 160K 160H 160M 140M 3 AWD 16M3 14M-3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6015B 6020B 6040 FS 6060

TRACK-TYPE TRACTOR

D10 D11 D3C III D7R SERIES D6T D7E D10N D10R D10T D11T D4C III D5C III D10T2 D8N D9T D9R D7R II

TRANSMISSION-MILITARY

7155

MARINE ENGINE

3196 C7.1 3176C 3176B C32 MARINE 3516 3512 3508 C-12 C12 C140

PIPELAYER

572R II

EXPANDED MINING PRODUCTS

LD350

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-431C CS-433C CB-545 CB-544 CB-534 CB-534C CB-534B CB-524 CB-523 CB-522 CB-521 CB-535B CB-523B CB-525 CB-634 CB-525B CB-634C CB-224B CB-224C CB-214B CB-214C CB-434B CB-434C CB-434

MOBILE HYD POWER UNIT

352FMHPU 349D L 349E L HVG 349E 345D 345C 349D2 345C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C13I

GENERATOR SET

G3520 C13 XQ375 D1500 C13 XQ350 DE450GC C13GENSET C32 GEN SET D400GC C18 C15 3512 C13 C32 GENSET DE550GC XQ425 D1000 C27 C32 D800 XQP1100 D350GC DE500SGC G3520K DE500GC DE450SGC C32B 3516E

RECLAIMER MIXER

RM-300

ENGINE

C13B C32B C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

730C 730C2 EJ 730

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ENGINE - MACHINE

C-12 3176C C27 C4.4

GEN SET ENGINE

C13GENSET POWER SYS C-12 3508 D399 DE800S 3512 3516

CHALLENGER

75 MT865 MT855 65E MT845 MT835 75D 75C 75E 85C 85E 85D 95E MTC855 MTC865 MTC835 MTC845

TRANSMISSION

7155

ROTARY/TRACK DRILLS

MD5125 MD5150C

RIPPER

953B 963 953 943

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 793F OEM 775E 775D 789D 777C 777B 777D 777G 777F 775G OEM 769D 769C 785 795F XQ 793F 69D 773E 785G 773D 773G 797F 773F 773G OEM 773B 795F AC 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced