Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components229-6266: M11X1.25 Thread 65mm Long Bolt
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components229-6266: M11X1.25 Thread 65mm Long Bolt
229-6266: M11X1.25 Thread 65mm Long Bolt

Connecting Rod Bolt

Brand: Cat

Product Images
229-6266: M11X1.25 Thread 65mm Long Bolt
229-6266: M11X1.25 Thread 65mm Long Bolt
229-6266: M11X1.25 Thread 65mm Long Bolt
229-6266: M11X1.25 Thread 65mm Long Bolt
229-6266: M11X1.25 Thread 65mm Long Bolt

Connecting Rod Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 229-6266

Units of Measure

USMetric
Bolt Length (in): 2.559
Bolt Length (mm): 65.0
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.709
Grip Length (mm): 18.0
Hand of Thread: RH
Length (in): 4.5
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M11
Height (in): 0.9
Width (mm): 101.6
Locking Feature: None
Height (mm): 22.86
Thread Size (dia x pitch) (mm): M11x1.25
Length (mm): 114.3
View More
Compatible Models for part number 229-6266

TRUCK ENGINE

C7 3126B 3126E

INTEGRATED TOOLCARRIER

IT62G IT62H IT38G II IT24F IT38G IT28G

WHEEL HARVESTER

550

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 120H 160K 135H 135H NA 120H ES 160 140M 140K 140G 120H NA 150 140K 2 140

WHEEL SKIDDER

535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

DEUCE 30/30 D5M D5N D6M D6N

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455D BG-2455C AP-1055B AP-1055D BG-240C AP-900B AP-1000 AP-1000B AP-1000D AP-1050B BG-260D BG-260C BG-245C

MARINE ENGINE

3116 3126B C7 3126

PIPELAYER

561N 561M

EXCAVATOR

322B L 328D LCR 329D LN 325D FM LL 325B L 329D L 322B LN 322C 329D 325D FM 325B LN 325D L 320B 325D MH 320B S 320B N 320B L 322C FM M325D L MH 325C 325D

VIBRATORY COMPACTOR

CP-533D CP-533C CS-531D CS-583D CS-531C CS-573D CS-533C CS-533D CP-563D CS-563D

MOBILE HYD POWER UNIT

329D L 325D L 325C 325D

POWER PACKAGE

C7

WHEEL TRACTOR

613C II

COMBINE HARVESTER

460

ENGINE

3126E 3126

TRACK LOADER

963B 963C 953C

PETROLEUM ENGINE

C7

SOIL COMPACTOR

815B

BACKHOE LOADER

446D 446B

COLD PLANER

PM-102

WHEEL LOADER

966F II 928G 950G II 950G 962H 962G 950H 938G II 924F 962G II 938G 938F 966D 966F 966E 950F II

FORWARDER

584HD 584 574

INDUSTRIAL TRACTOR

TK381 TK371

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 45

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH M325B

INDUSTRIAL ENGINE

3126 3126B 3116 C7

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced