Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links229-6909: Track Link
HomeUndercarriageTrack ComponentsTrack Links229-6909: Track Link
229-6909: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit

Brand: Cat

Product Images
229-6909: Track Link
229-6909: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 229-6909

The Cat® Heavy Duty Track Link Right Hand is engineered to deliver unparalleled wear resistance and toughness, ensuring optimal machine performance under the most demanding conditions. This track link is specifically designed to support the weight of your machine and effectively transmit power from the final drive, making it a vital component for your undercarriage system.

Key features of the Cat® Right Hand Heavy Duty Track Link include:
- Bolt hole diameter: 17.0 mm
- Master bolt thread: M16
- Bore to rail distance: 67 mm
- Bushing bore diameter: 61 mm
- Bushing end strap thickness: 23 mm
- Pin end strap thickness: 36 mm
- Pin retention system: Press Fit
- Rail to pin boss OD: 42.6 mm
- Track pin bore diameter: 36.32 mm
- Track pitch: 190.0 mm
- Overall height: 114 mm

Benefits to the customer:
- Exceptional wear resistance to maximize the lifespan of the link assembly
- High toughness to prevent cracking during rigorous operation
- Precision engineering for a perfect fit and reliable performance

This Cat® Right Hand Heavy Duty Track Link is uniquely designed to meet the stringent demands of heavy-duty applications, ensuring your machine operates efficiently and effectively. It is an ideal choice for those looking to maintain peak performance and durability in their equipment. Whether you are working in construction, mining, or any other heavy-duty industry, this track link is built to handle the toughest jobs with ease.

View More
Specifications for part number 229-6909

Units of Measure

USMetric
Bore To Rail (in): 2.638
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 36
Material: Boron Steel
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
UC System: HYBRID
Eyebrow Thickness (in): 0
Overall Height (mm): 114.0
Steel Spec: 1E1287
Pin End Strap Thickness (in): 1.417
Bushing End Strap Thickness (in): 0.906
Eyebrow Thickness (mm): 0
Bushing End Strap Thickness (mm): 23
Bolt Hole Diameter (in): 0.669
Track Pin Bore Diameter (in): 1.43
Bolt Hole Diameter (mm): 17
Bolt Size (mm): 17
Track Pitch (mm): 190.0
Rail To Pin Boss OD (mm): 42.6
Bolt Size (in): 17
Track Pitch (in): 7.48
Track Pin Bore Diameter (mm): 36.32
Rail To Pin Boss OD (in): 1.677
Bushing Bore Diameter (mm): 61
Overall Height (in): 4.488
Wear Sensor: No
Master Bolt Thread: M16
Bore To Rail (mm): 67
Bushing Bore Diameter (in): 2.402
View More
Compatible Models for part number 229-6909

TRACK-TYPE TRACTOR

D5H

TRACK LOADER

953C 953D 953K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced