Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals230-4013: 3 Pin Connector Plug
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals230-4013: 3 Pin Connector Plug
230-4013: 3 Pin Connector Plug

Cat® 3 Pin Connector Plug for the sensor of the wiring harness

Brand: Cat

Product Images
230-4013: 3 Pin Connector Plug
230-4013: 3 Pin Connector Plug
230-4013: 3 Pin Connector Plug
230-4013: 3 Pin Connector Plug
230-4013: 3 Pin Connector Plug

Cat® 3 Pin Connector Plug for the sensor of the wiring harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 230-4013

Units of Measure

USMetric
Material Description: Nylon
Overall Depth (mm): 23.5
Overall Width (in): 1.0
Material: Polyester Plastic,Nylon, 6, 6/12, 6/6 Plastic
Overall Width (mm): 24.8
Overall Length (in): 1.4
Overall Depth (in): 0.9
Wire Gauge (AWG): 14 - 18
Overall Length (mm): 34.3
Pins: 3.0
Connector Type: 3 Pin
View More
Compatible Models for part number 230-4013

INTEGRATED TOOLCARRIER

IT38H IT62H

POWER PACK

C18

MINI HYD EXCAVATOR

308E CR 303.5E2 CR 308E2 308E SR 306E2 304E2 304CR 304C CR 303C CR 307.5 305C CR 302CR 305E2 CR 305E 304E 305.5 308E2 SR 303.5C 303.5E 303.5D 303ECR 305.5E2 301.8 301.9 307D 301.6 301.5 307E 304SR 308E2CR 306E 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303 SR 305.5 CR 308E2 CR 307E2 301.7CR 308E2SR 305E2 308.5 303CR 304E2 CR 304D CR 304 305 308 309 306 307 305.5E2 CR 304.5E2 306.5 305D CR 310 303.5E2 303.5CR 302.7CR 305 CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

2290 2491 552 2 541 2 2390 2391 2590 511 522 521 521B 532 522B 541 551 552

EXCAVATOR

345B II 349D L 324D 324E 315D L 320D2 320D3 336D2 L 323F 374F L 323D 322C 385C FS 324E LN 345B 345C 345D 548 349F L 385C L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 326F 320 GX 538 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 365B 349F LXE 325D FM LL 320D LN 312F GC 390D 390F 336E LNH 320D FM RR 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 323D2 L 336D2 318D L 568 FM 320D FM 313D2 LGP 352 UHD 312D2 GC 340 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 323 GX 318D2 323 GC 395 325D MH 313F LGC 365B II 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E 312F 336D 312C 336E 312D 336F 333 GC 314D CR 326D L 335F 336F XE 349E L 330D2 3101 323D LN 352F XE VG 330D FM 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG M325C 320D LRR 365C L MH 315C 326F L 336D L 312D2 L FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 323D SA 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330D 390F L 365B L M325D L MH 336E LN 336E LH 336D2 LXE 323F SA MH3295 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 340F L UHD 326 GC 326D2 319D L 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 319C 568 FM LL 318C 318F 345D L VG 340D L 311F LRR 330F L MH3022 MH3024 329F L 336D2 XE 335F LCR 385C L MH 321D LCR 316E L 315F LCR M320GC 329D2 L

PUMP POWER END

WSP305 WSP223 WSP273 WSP255

PAVING COMPACTOR

CC2.7 C13 MARINE CB2.7 CB2.5 MG630

MULTI TERRAIN LOADER

297D2 XHP 287D 297D2 297D XHP 277D 257D3 257D 297D

COMPACT TRACK LOADER

285XE 279D3 299D 279D 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3

ROTARY MIXER

RM800 RM500B

PETROLEUM ENGINE

3508C 3508B C9 C175-16 3516 C15 C18 C27 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 TH48-E80 TH48-E70 CX31-P600-C18I TH55FT-E90

SOIL COMPACTOR

825 CP44B 815 CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS16 CS19 CS54B CS64B CP7 825H 825K 825C 815F II CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS11 GC

BACKHOE LOADER

420F2 430F 450F 420XE 427F2 416F2 415 416 428 420 434E 434F 432E 432F 434 430 432 444 440 450 416F 434F2 432F2 430F2 442E 428F2 422F 422E 444F 444E 415F2 420F 444F2 422F2 428F 428E

PETROLEUM GEN SET

C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 962L 986K 962K 962M 980XE 988H 988F 988K 966F 966H 966L 966K 966M 950GC 814K 924H 924K 926M 962 928H 966 972 966 GC 988F II 972 XE 986 980 982 950G II 928HZ 988 995 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 980 XE 980K HLG 924HZ 990K 950 GC 972M XE 938G II 993K 992K 972XE 994F 994D 994K 994H 966G II 972H 972K 972M 972L 988GC 950H 950K 950M 950L 930H 930K 930M 962G II 938H 938K 990 II 938M 966XE 980GC 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M317D2 W345C MH M318D M315D M316D M313D M322D2 MH M322D MH M315 M320 M317 M325C MH M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M322D2 M322D M320D2

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

ENGINE - INDUSTRIAL

C15 LD700E 3512B 3516B 3561B

INDUSTRIAL ENGINE

3126B C7 C9 G3520H C32B C32 C27 C18 C7.1 3456 C9.3 3176C C175-16 3508B 3516B 3516C 3512E 3512B 3512C C9.3B CG137-08 C4.4 C11 C13 C15

WHEEL SCRAPER

627G 631G 657G 657E 657B 637K 637E 637G 637D 657

QUARRY TRUCK

777E 775D 775B 773E 772G 770G

SPRAY AR

CAT WDS

TRACTOR

776C

GAS ENGINE

G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3516J G3516E G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3512 G3516 G3508

PUMPER

SPF743 SPF343C

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 TR43 PM3516 PM3512 TR43-E44

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798

PUMP

WS305 XD WS223 SS WS255 SS WS273 XD

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 140M 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 14H 12M 12K 14M3 120 16M3 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6020B 6015B 6015 FS 6060

KNUCKLEBOOM LOADER

559D 2384D 579D 2484D

MARINE ENGINE

C4.4 C8.7 C32 MARINE C9 3516 3512 C18 MARINE C18 3516B 3516C 3516E 3512C 3512E C32B 3512B C7.1 C32 C9.3 3508C 3508B 3412E

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

ENGINE - GENERATOR SET

C3.3DE50E0 C1.5DE13.5 C7.1DE200E

PETROLEUM PACKAGE

TH48-E70 CX35-P800 TH55 CX31-C15I CX31-C13I C18 CX31-C18I CX35-C18I

MARINE TRANSMISSION

C8.7

RECLAIMER MIXER

RM400 RM800 RM-300 RM-500

ENGINE

C175-16 C32 MARINE C175-20 3512E 3512B 3512C G3516C G3516J G3516H 3516E G3408 C32 INDUSTRIAL 3516PETROLEUM C15 C18 C9 INDUSTRIAL C32B INDUSTRIAL G3520 G3520J G3520H G3412C 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516B 3512E 3512C 3512B C175-16 C175-20 3508C 3508B

WATER DELIVERY SYSTEM

CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201 PM-102

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3516B G3520B C13GENSET 3512B 3456 DE800S DE1100 POWER SYS G3520 G3516C G3516B C15 GEN SE 3508B 3508 C280-16 3512 3516

TRANSMISSION

TR35 TR16-C7.1

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6640 MD6290 MD5125 MD5075C

SKID STEER LOADER

289D3 226D 232D3 272D XHP 226D3 272D 272D3 272D2 232D 236D 242D3 270XE 246D3 272D3 XE 279D3 272D2 XHP 249D3 250 260 270 236D3 262D 265 262D3 242D 246D

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

POWERTRAIN

TR35E44-C9.3B

GENERATOR

SR4B SR4BHV XQ330 SR500 XQP500 SR4 SR5 LC51XX

TRUCK ENGINE

C-10 C-12 C-18 C-15 C-16 C7 C9 C-9 C11 C13 C15

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ASPHALT COMPACTOR

CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB16 CB15 CB13

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

RETROFIT AFTERTREATMNT

SCR

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 568 FM528

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 639D 637G 637D 637E 637K

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973D 973K 953D 953K 963 973 953 963D 963K

WHEEL DOZER

854G 854K 834H 834B 834K 814K 844H 844K 834 844 854 824H 824C 824K 814F II 814 824

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826H 826K 816K 836H 836K 816F

MULCHING HEAD

HM2615 HM4015

TELEHANDLER

TH460B TH360B TH560B TH580B

COMPACT WHEEL LOADER

901C 902C 903 902 901 902C2 930 938 926 903D 903C 901C2 903C2

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.7

UNDERGROUND ART TRUCK

AD60 AD55 AD63 AD22

LOAD HAUL DUMP

R1600G R1600H R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1700 XE

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295 M325D L MH M325D MH

ROTARY CUTTER

RC7 RC20

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D6R II D5R2 D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D5R XL D7R D8T D8R D8L D8N D6K XL D9T D9R D9L D9N D6T XW PAT D6K2 D6R LGP D7E LGP D6R III D6XE D9 GC D7R SERIES D6K2 LGP D6N OEM D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D6R STD D8R II D6T XL PAT D5K2 XL D7R II

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP300F BG-260D AP600 AP500F AP655F AP-755 BG-2455D AP-1000D AP-1000F AP355F AP455 AP500 AP555F AP655F L AP600F AP355 AP-1055F AP-1055D AP555 AP300 AP1000

MARINE AUXILIARY

3512 3516C 3516B 3512C 3512B C32B 3508B 3508C

PIPELAYER

587T PL83 PL87 PL72 PL61 583T 572R II

VIBRATORY COMPACTOR

CP-533E CB-66B CP11 GC CB-64B CB-536D CC4.0 CS14 CS78B CS54B CS56B CB-68B CS79B CS74B CS10 GC CP68B CS11 GC CP74B CS-533E CB4.0 CB4.4 CP12 GC CS7 CS68B CP54B CP76B CP56B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D 323D L

GENERATOR SET

DE1400 DE55GC DE500 G3520 G3516 DE200GC DE33GC 3508 3412C XQP150 C7.1DE150E DE88GC D500GC DE220GC C7.1 GEN C13GENSET DE605GC DG500 D400GC 3516 3512 DE660GC D300GC C18 GEN SE D1250 DE600SGC D550GC 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H G3516K 3508B C9 C4.4 D450GC C7.1DE200E C3.3 GEN S DE1250S 3516B GEN C2.2 D350GC XQP300 C18 I6 XQP310 DE450SGC C4.4DE55E2 DE50GC D250GC C4.4DE88E0 C4.4DE88E3 G3512E G3512H 3516C GEN SET G3512K XQP100 C13 XQ375 DE630 C4.4 GEN S C4.4DE110E C13 XQ350 DE65GC G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C6.6DE150E C3.3DE50E0 C3.3DE50E2 C18 C15 DE110GC C13 C32 GENSET C15 I6 C18 MARINE GS CG137-08 C1.1DE9.5 DG450 C9.3 DE1500 C2.2DE18E3 DE1000S C9 GEN SET C7.1 C175-16GENSET DG350 SR5 C27 XQ330 C32 DE165GC D800 C7.1 GEN S C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 DG30 G3412C C3.3 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C2.2 GEN S C1.1 C4.4DE65E3 C1.5 C3.3DE33E3 C3.3DE33E0 3516C 3516B DE150GC C4.4DE110E2 3516E

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

MULCHER

HM5515

MACHINE CNTRL & GDNC

COMMAND CMD STATN

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

CHALLENGER

75D 75C 95E

ENGINE - MACHINE

3516C C9 C27 C4.4 3176C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 793D 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B 795F AC

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced