Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals237-0227: 3 Pin Connector Plug
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
237-0227: 3 Pin Connector Plug
237-0227: 3 Pin Connector Plug

Cat® 37.6 mm Long, 3-pin Connector Plug for connection of fuel filter pressure sensor

Brand: Cat

Product Images
237-0227: 3 Pin Connector Plug
237-0227: 3 Pin Connector Plug
237-0227: 3 Pin Connector Plug
237-0227: 3 Pin Connector Plug
237-0227: 3 Pin Connector Plug

Cat® 37.6 mm Long, 3-pin Connector Plug for connection of fuel filter pressure sensor

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
237-0227237-0227
230-4013230-4013
274-6719274-6719
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 237-0227
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 237-0227

Units of Measure

USMetric
Width (mm): 25
Height (mm): 24
Length (in): 1.3
Material: Polyester Plastic,Nylon, 6, 6/12, 6/6 Plastic
Wire Gauge (AWG): 18-14
Length (mm): 34
Width (in): 1
Height (in): 1
View More
Compatible Models for part number 237-0227

GENERATOR

SR4B SR4BHV XQ330 SR500 XQP500 SR4 SR5 LC51XX

TRUCK ENGINE

C-18 C7 C9 C-9 C11 C13 C15

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

MACHINE CONTROL & GUID

MINESTARGU

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

MINI HYD EXCAVATOR

308E SR 308E2 SR 305.5 GC 303E CR 308E2SR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

2290 2491 552 2 541 2 2390 2391 2590 511 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

349D L M315F 324D 324E 315D L M317F 336D2 L 323F 374F L M318F 385C FS 324E LN 345C 345D 548 349F L 385C L 325D L 558 374D L 323F OEM 336F L XE 323E LN 314E CR 326F 538 349D 336E L 349E 325D 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE M325D MH 324E L 312E L 330 GC 313F L 326D2 L 385C 345D L 320E 314E LCR 365C L 323E SA 323F L 336D2 L XE 365C 349F LXE 325D FM LL 312F GC 390D 390F 336E LNH 336D LN 349E L VG 349 GC 320E L 325D FM 349D2 323D2 L 336D2 568 FM 340 324D FM 349D2 L 350 318F L 326 323 329E L 330 336 329D 329E 325D MH 313F LGC 324D LN 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E 312F 336D 336E 312D 336F 314D CR 326D L 335F 336F XE 349E L 330D2 3101 352F XE VG 330D FM 336 MHPU 320D2 FM 316F 352F-VG 365C L MH 326F L 336D L FM568 324D L 313F 313D 320E RR 352F 312D L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323E L 336F LN 329E LN 320E LN 330F 330D 390F L M325D L MH 336E LN 336E LH 336D2 LXE 323F SA 340D2 L 390D L 319D LN 340MHPU 340F L UHD 326D2 319D L 320F L 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 568 FM LL 318F 345D L VG 340D L 311F LRR 330F L 329F L 336D2 XE 335F LCR 385C L MH 316E L 315F LCR 329D2 L

PUMP POWER END

WSP305 WSP223 WSP273 WSP255

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 615C II 631D 631E 631G 621K OEM 613C II 611 651 657E 657B 633D 657G 637G 637D 637E 637K

ROTARY MIXER

RM800 RM500B

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K 953D 953K 963 973 953 963D 963K

PETROLEUM ENGINE

C9 C175-16 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

CX48-P2300 TH48-E80 CX48 CX38-P892 TH53-E60 CX38-P800

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K 815B CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP13 GC CP74B 825H 825K 825C 815F II CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS68B CS66B CS11 GC

WHEEL DOZER

854K 834H 834K 814K 844K 834 844 854 824H 824C 824K 814F II 814 824

LANDFILL COMPACTOR

836 826 816F II 816 826C 826H 826K 816K 836H 836K

PETROLEUM GEN SET

C27 C15 C18 C32 3512C

COMPACT WHEEL LOADER

906H2 903 902 902C2 930 938 926 906H 903D 908H2 907H 908H 907H2 903C2

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 962L 986K 962K 962M 980XE 988H 988K 966D 966F 966E 966H 966L 966K 966M 950GC 814K 924K 926M 962 966 972 966 GC 972 XE 986 980 982 950G II 988 995 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 980 XE 980K HLG 990K 950 GC 972M XE 993K 992K 972XE 994K 994H 966G II 972H 972K 972M 972L 988GC 950H 950K 950M 950L 930K 930M 962G II 938K 938M 966XE 980GC 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F M317D2 W345C MH M318D M318F M315D M316F M316D M313D M322D2 MH M314F M322D MH M320 M317 M315D2 MH3026 MH3024 MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2

PNEUMATIC COMPACTOR

CW34 CW-34

ENGINE - INDUSTRIAL

CG170-16 C15 G3512 3512B 3516B 3561B

INDUSTRIAL ENGINE

C7 C9 C32 C27 C18 C7.1 C9.3 C175-16 3516B 3516C 3512B 3512C C9.3B C4.4 C11 C13 C15

WHEEL SCRAPER

627G 631G 657G 657E 637K 637E 637G 637D

QUARRY TRUCK

777E 773E 772G 770G

TRACTOR

776C

GAS ENGINE

G3512E G3512B G3512J G3516J G3516B G3520B G3520J G3508J G3508B G3512 G3516 G3508

BULLDOZER

D8T

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD60 AD63 AD30 AD45 AD22

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516C XQC1600 XQ2280 PP3516 C32 C18 PM3516 PM3512

QUICK COUPLER

FUSION

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 789G 772 770 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3040 MH3050 MH3295 M325D L MH M325D MH

PUMP

WS223 WS305 XD WS255 WS223 XD WS223 SS WS255 XD WS255 SS WS273 XD

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 140M 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12M 12K 14M3 120 16M3 120K 2

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6060

TRACK-TYPE TRACTOR

D10 D11 D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D7R D8T D8R D8N D6K XL D9T D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6R III D6XE D4K XL D7R SERIES D6K2 LGP D6N OEM D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP300F BG-260D AP600 AP500F AP655F AP-755 BG1000E BG-2455D AP-1000E AP-1000D AP-1000F AP355F AP455 AP500 AP555F AP655F L AP600F BG1055E AP355 AP-1055F AP-1055D AP-1055E AP555 AP300 AP1000

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3516 3512 C18 MARINE 3508 C-12 C18 C12 3516B 3516C 3512C 3512B C32 3508C 3508B C175-16

PIPELAYER

587T PL83 PL87 PL72 PL61 583T

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

VIBRATORY COMPACTOR

CS-68B CS-66B CS-64B CP11 GC CS12 CS14 CS78B CS54B CS56B CS79B CP-68B CS74B CS10 GC CS11 GC CS-56B CS-54B CS-78B CS-79B CP12 CS-76B CP74B CS-74B CS512 GC CP12 GC CP-54B CS68B CP-56B CP54B CP-74B CP76B CP56B

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C15I CX31-C13I C18 CX31-C18I CX35-C18I

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 349E 325D C7.1 345D 345C 336E HVG 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D

GENERATOR SET

DE1400 G3516 G3512 G3508 3508 3412C XQ1140 D500GC C7.1 GEN C13GENSET DE605GC XQ230 D400GC 3516 3512 DE660GC D300GC C18 GEN SE XQ425 D1250 DE600SGC D550GC 3516C GEN G3516B D1000 D600 GC G3516H G3516K 3508B C9 D450GC DE1250S 3516B GEN D350GC XQP300 C18 I6 XQP310 DE450SGC D250GC G3512E C13 XQ375 C18 GENSET C13 XQ350 DE450GC C15 GENSET 3412 C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 C18 MARINE GS DE1500 DE1000S C9 GEN SET C7.1 C175-16GENSET SR5 C27 XQ330 C32 D800 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 DE1250 G3520C G3520E G3520K 3512C 3512B 3406C 3516C 3516B

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

ENGINE

C175-16 C175-20 3512E 3512B G3516J C9 INDUSTRIAL G3520J C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-20 C32 C27

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

MACHINE CNTRL & GDNC

CPM KIT

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201 PM-102

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

ELECTRIC ROPE SHOVEL

7495

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C9 C27 C4.4

GEN SET ENGINE

3516B C13GENSET 3512B DE800S DE1100 POWER SYS C15 GEN SE

TRANSMISSION

TR16-C7.1 CX38-P892

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6640 MD6290 MD5125 MD5075C

SKID STEER LOADER

270XE 250 260 270 265

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773G 797F 773F 797B 772 770 775G LRC 794 AC 793F CMD 772G OEM 770G OEM 785G 773G OEM 785C 785D 795F AC 793F AC

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert