Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers231-4087: 0.05" Thick Winch Clutch Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers231-4087: 0.05" Thick Winch Clutch Washer
231-4087: 0.05" Thick Winch Clutch Washer

Cat® 0.04" Thick Winch Clutch Washer helps to distribute the load evenly and properly aligned and positioned with the clutch components

Brand: Cat

fallback-image
231-4087: 0.05" Thick Winch Clutch Washer

Cat® 0.04" Thick Winch Clutch Washer helps to distribute the load evenly and properly aligned and positioned with the clutch components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 231-4087

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 100.08
Inside Diameter (mm): 74.93
Thickness (mm): 0.99
Material: Carbon Steel
Thickness (in): 0.039
Inside Diameter (in): 2.95
Outside Diameter (in): 3.94
View More
Compatible Models for part number 231-4087

TRACK-TYPE TRACTOR

D7R II D9T D6R III D7E LGP D8T D9 D6T D7E D6XE D6 D8 D6 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced