Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4H-6730: 532.2mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4H-6730

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 532.21
Inside Diameter (in): 20.953
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 390
View More
Compatible Models for part number 4H-6730

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AD63 AE40 II AD45 AD40

POWER MODULE

TR43-C18L

LOAD HAUL DUMP

R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G 775 789D 773 785D 773GC 789 785

WINCH

59 58

MOTOR GRADER

24H 24M 24

OEM SOLUTIONS

3412C

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D7R D6R III D9 D6 D8 D8T D8R D8K D8L D8H D6XE D10 D9T D9R D8R II D9L D6 XE D7R II D6T D7E LGP D7E

PIPELAYER

583T 583K 589 587T 587R

MOBILE HYD POWER UNIT

TH43-C18

WHEEL TRACTOR

615 611 615C 615C II

HYDRAULIC CONTROL

183B

SOIL COMPACTOR

825 825H 825G 825K 825G II

EJECTOR TRUCK

D400E II

WHEEL DOZER

834 844 834G 834H 834B 834K 844H 844K

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826G 826H 826K

WHEEL LOADER

982XE 988F II 982 988 990K 990H 990 992 988B 988G 988H 988F 988K 992D 992B 992C 980G 990 II 982 XE 982M

ARTICULATED TRUCK

D400E D400D D350E D35HP D350E II D400 D40D D400E II

RIPPER

8D 9 8

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

785 789 775G 793 775F 797 773G LRC 775E 775D 795F XQ 793D 793B 793C 795F AC 789C 789D 789B 69D 775G OEM 793F XQ 773E 785G 773D 773G 797F 773F 775G LRC 773G OEM 769D 769C 785C 785D 797B 773B 785B

SPRAY AR

CAT WDS

POWERTRAIN

TR43M44-C13B

TRACTOR

772B 784C 784B 768C

BULLDOZER

8A 8S 8U 9C 9U 9S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced