Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts232-1374: 2.5mm Thick Fuel Filter Mounting Bracket
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts232-1374: 2.5mm Thick Fuel Filter Mounting Bracket
232-1374: 2.5mm Thick Fuel Filter Mounting Bracket

Cat® 2.5mm Thick Mounting Bracket for Fuel Filter

Brand: Cat

Product Images
232-1374: 2.5mm Thick Fuel Filter Mounting Bracket
232-1374: 2.5mm Thick Fuel Filter Mounting Bracket
232-1374: 2.5mm Thick Fuel Filter Mounting Bracket
232-1374: 2.5mm Thick Fuel Filter Mounting Bracket
232-1374: 2.5mm Thick Fuel Filter Mounting Bracket

Cat® 2.5mm Thick Mounting Bracket for Fuel Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-1374

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 1.9
Overall Height (in): 1.2
Material: Gray (Flake) Iron
Overall Width (mm): 48.3
Overall Length (in): 5.7
Overall Height (mm): 30.5
Overall Length (mm): 145.0
View More
Compatible Models for part number 232-1374

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD63 AD30 AD45

POWER MODULE

XQC1200 TR43-C18L TR43 XQC1600 OEM POWER TR43-E44

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT38H

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700G R2900 R3000H R2900G

OFF HIGHWAY TRUCK

773GC

OEM SOLUTIONS

3412C TR35E44-C9.3BL

SPL EXCAVATOR BASED SOLN

OEM-PM

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6040 FS 6015B

TRACK-TYPE TRACTOR

D6T D6N D6K D6K LGP D8T D8N D6K XL D11R D11T

ASPHALT PAVER

AP-655D BG555E AP-1000E AP-555E AP-1055E BG600D AP-600D BG655D AP-500E BG500E

MARINE ENGINE

C18

PIPELAYER

587T 583T PL83 PL87 PL61

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C 345D L

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-54 CB-64 CB-54 CP-54

SHOVEL

6040

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E70 CX31-C9I CX35-C18I CX31-C13I CX35-P800 CX31-C18I

GENERATOR SET

3516C GEN C27 3516E

WHEEL TRACTOR

633E II 651E 631D 631E 631G 623B 623G 623E 623F 621B 657E 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-300 RM-500

ENGINE

C15 C18 C13B C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

963D 953D

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C13 C18 C11 C27 C9 C7 C32

SOIL COMPACTOR

825H 825K 825C 815F II 825G II

EJECTOR TRUCK

740B 740 730

WHEEL DOZER

834H 834K 824H 824G 824C 824K 814F II 824G II

LANDFILL COMPACTOR

826G II 816F II 836H 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C27

WHEEL LOADER

928H 972H 950G II 928HZ 962H 986H 950H 990 980G II 988H 988K 966H 930H 924HZ 990K 972G II 938G II 993K 924H 962G II 980C 980F 980H 980G 938H 966G II

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

C27

ARTICULATED TRUCK

740B 725 740 735B 730 735 OEM 735

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C27 C18 C7 C9 C9.3 C32B C9.3B C11 C13 C15

WHEEL SCRAPER

657G 657E

WHEEL FELLER BUNCHER

2470C 553C

TRUCK

773F 775F 777C 777B 777D 777F 772 770

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced