Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters232-2147: Bucket Sidecutter
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters232-2147: Bucket Sidecutter
232-2147: Bucket Sidecutter

Cat® Bolt-On Heavy Duty Sidecutter - RH

Brand: Cat

Product Images
232-2147: Bucket Sidecutter
232-2147: Bucket Sidecutter
232-2147: Bucket Sidecutter
232-2147: Bucket Sidecutter
232-2147: Bucket Sidecutter

Cat® Bolt-On Heavy Duty Sidecutter - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-2147

Units of Measure

USMetric
Width (mm): 368.3
Height (mm): 101.6
Position: Rh
Length (in): 17.717
Attachment Method: Bolt-on
Material: Low Alloy Steel
Length (mm): 450.0
Machine: Excavator
Height (in): 4.0
View More
Compatible Models for part number 232-2147

EXCAVATOR

320B LU 329E L 320B N 320B L 320B 320C 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced