Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
6I-6371
This part:
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
Bolt Length (in)

2.5

Grip Length (in)

0.5

Thread Size (in)

0.039

Description

Cat® Hex Head Bolt

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert