Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits232-3274: M8 Hexagonal Head Bolt
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits232-3274: M8 Hexagonal Head Bolt
232-3274: M8 Hexagonal Head Bolt

Cat® M8 Hexagonal Head Steel Bolt used in Fuel Injection Pump

Brand: Cat

Product Images
232-3274: M8 Hexagonal Head Bolt
232-3274: M8 Hexagonal Head Bolt
232-3274: M8 Hexagonal Head Bolt
232-3274: M8 Hexagonal Head Bolt
232-3274: M8 Hexagonal Head Bolt

Cat® M8 Hexagonal Head Steel Bolt used in Fuel Injection Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-3274

Units of Measure

USMetric
Bolt Type: Countersunk Head (lug)
Notes: Dog Point
Pitch (mm): 1.25
Length (in): 1.89
Length (mm): 48.1
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Coating: Zinc Flake
Bolt Length (in): 1.929
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M8
Bolt Length (mm): 49.0
Locking Feature: None
Grip Length (in): 0.846
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (mm): 21.5
View More
Compatible Models for part number 232-3274

GENERATOR

LC20XX

INTEGRATED TOOLCARRIER

IT14G

MOTOR GRADER

140 GC

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D2 D1 D3

MINI HYD EXCAVATOR

308 309

ASPHALT PAVER

AP-300D AP-650B AP-800D BG-225C BG-230D AP-300

EXCAVATOR

316 GC 320D2 313D2 GC 315 GC 320D2 GC 317 315 313 315C 312D2 L 313D2 313D2 LGP 312D2 312D2 GC 313 GX 313 GC 318D2 L 321 324 318 GC 322 319 323D3 320D2 L 317 GC

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CS11 GC CP-533E CS7 CS-323C CS-433E CB-564D CP-433E CS-423E CD-54 CP-323C CS-533E CP7 CB-434D CS512 GC CB-534D CP11 GC CB-536D CS10 GC CP12 GC

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

DE55GC DE200E0 DE200GC DE33GC C7.1 C7.1DE150E0 C4.4 GEN S C4.4DE110E C4.4 XQP150 C7.1DE200E C3.3 GEN S DE165GC C7.1DE150E DE65GC DE88GC XQ60 DE220GC C7.1 GEN S C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC XQP60 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP30 DE150GC XQP100 C4.4DE110E2

ENGINE

C4.4 C3.6

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CP13 GC CS11 GC

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

420XE 414E 416F2 415 416 420F2 428F2 424D 426 428 424 420 432F2 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 430D 442E 430E 430F 434 430 432 444F2 426 F2 444 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL LOADER

908 907 906

COMPACT WHEEL LOADER

920K 914 910 910K 920 914K 914G

TELEHANDLER

TH337C TH360B TH1055 TH0642 TH210 TH336C TH215 TH1255 TH0842 TH330B TH560B TH407C TH220B TH355B TH350B TH580B TH414C TH406C TH340B TH514C TH417C TH460B

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

3054C C4.4

WHEELED EXCAVATOR

M315C M313C

SKID STEER LOADER

270XE 250 260 270 265

PNEUMATIC COMPACTOR

PS-360C PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

C7.1 3054E C2.8 3054C C3.6 C3.3 C4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced