Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps232-4901: 46.0mm To 52.4mm Diameter T-Bolt Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps232-4901: 46.0mm To 52.4mm Diameter T-Bolt Clamp
232-4901: 46.0mm To 52.4mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Product Images
232-4901: 46.0mm To 52.4mm Diameter T-Bolt Clamp
232-4901: 46.0mm To 52.4mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-4901

Units of Measure

USMetric
Clamp Width (mm): 13.7
Maximum Effective Diameter (mm): 52.4
Minimum Effective Diameter (mm): 46.0
Clamp Width (in): 0.54
Material Description: Steel
Maximum Effective Diameter (in): 2.06
Minimum Effective Diameter (in): 1.81
Hose Clamp Type: T-bolt Spring
Working Diameter (mm): 46 - 52.4
Working Diameter (in): 1 13/16 - 2 1/16
View More
Compatible Models for part number 232-4901

MULTI TERRAIN LOADER

277C 257B 297C 287C2 277C2 247B3 287C 247B 257B3

COMPACT TRACK LOADER

289C 279C2 299C 279C 259B3 289C2

SKID STEER LOADER

242B3 226B 246C 232B 272C 226B3 216B 256C 216B3 242B 262C 262C2

ENGINE

C32B

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 772 797F 770 793F 794 AC 785C 785D 797B

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 793 798 796 AC

WHEEL LOADER

994K 995

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced