Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Blocks232-7449: Cylinder Block Sleeve Housing
HomeEngineEngines & BlocksCylinder Blocks232-7449: Cylinder Block Sleeve Housing
232-7449: Cylinder Block Sleeve Housing

Cat® Cylinder Block Sleeve Housing used in Engine

Brand: Cat

Product Images
232-7449: Cylinder Block Sleeve Housing
232-7449: Cylinder Block Sleeve Housing
232-7449: Cylinder Block Sleeve Housing
232-7449: Cylinder Block Sleeve Housing
232-7449: Cylinder Block Sleeve Housing

Cat® Cylinder Block Sleeve Housing used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-7449

Units of Measure

USMetric
Width (mm): 231.14
Height (mm): 58.42
Overall Width (in): 7.9
Overall Height (in): 1.3
Length (in): 9.1
Overall Length (in): 8.7
Overall Width (mm): 201.0
Overall Height (mm): 33.02
Overall Length (mm): 221.0
Length (mm): 231.14
Height (in): 2.3
View More
Compatible Models for part number 232-7449

PUMPER

SPF343C

GENERATOR

LC20XX LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT14G2 IT14G

MATERIAL HANDLER

MH3022 MH3024 MH3032

MOTOR GRADER

120 GC 140 GC 120

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D4K XL D6K2 LGP D5R2 D3K XL D6N D6K D4 D5 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

579D 2484D 559D 2384D

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP-800D AP600 AP555F AP500F AP655F AP-500E AP-300 AP655F L AP600F AP-555E AP-300D AP-650B AP-1055F BG-225C AP555 BG-230D BG500E

MARINE ENGINE

C4.4

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 FM528 LL

EXCAVATOR

316F L M315F 312E 312F M317F 333 GC 320D2 323F 330D2 320D2 GC 320D2 FM 316F 317 320GX 315C 323F OEM 312D2 L 314E CR OTHER 320 GX 313F 320 GC 325F 312D2 323F LN 318D2 L 312E L 330 GC 323D3 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 320D 323GC 314E LCR 316 GC 323F SA 313D2 GC 320D L 326 GC 320D GC 326D2 323D2 L 320F L 313D2-GC 313D2 326GC 313D2 LGP 312D2 GC 318E L 336 GC 325F LCR 318F L 320 326 324 325 323 318F 330 333 323 GX 318D2 323 GC 316E L 315F LCR M320GC 329D2 L 320D2 L 329D2

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS11 GC CS-54 CS-56B CS-68B CB7 CP-533E CS-323C CS-44 CS-433E CS-54B CS-66B CS-78B CP-433E CS-423E CP12 CS-64B CS-76B CP-323C CP74B CS-533E CS-74B CB-54B CB-66B CP-54 CB-534D CP-44 CP11 GC CB-64B CB-536D CS12 CS14 CP12 GC CS78B CS54B CS7 CB-64 CB-54 CB-564D CD-54 CP-54B CS68B CS56B CB-44B CB-68B CB-434D CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP56B

MOBILE HYD POWER UNIT

323F OEM 330D2

PAVING COMPACTOR

MG630 C13 MARINE

GENERATOR SET

XQP115 DE55GC DE200E0 DE200GC DE33GC C4.4 GEN S C4.4DE110E XQP150 C7.1DE150E DE65GC DE88GC DE220GC C7.1 GEN C3.3DE50E0 C3.3DE50E2 DE110GC XQP60 XQP30 XQ125CM C7.1 C7.1DE150E0 C4.4 C7.1DE200E C3.3 GEN S DE165GC C4.4XQ100 C7.1 GEN S C4.4XQ80 C3.3 3512B C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE150GC XQP100 C4.4DE110E2

ENGINE

C4.4 C7.1

TRACK LOADER

963 953 963K 953K

PETROLEUM ENGINE

C4.4

SOIL COMPACTOR

CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP74B CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 414E 416F2 416 428F2 424D 426 428 424 420 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

920K 910K 910M 914G2 914 920 914K 914M 914G 918M

TELEHANDLER

TH337C TH336C TL943C TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B TH210 TH215 TH407C TH414C TH406C TH514C TH417C

WHEEL LOADER

962L 950M 950L 962M 930K 950GC 814K 924K 938K 962 966 GC 926 924 930 938 950 GC

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

3054C C4.4

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M314 M315 M320 M318 M319 M316 M317 M317D2 M315D2 M315GC M324D2 MH M323F M322D2 M315C M315D M316F M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-300C CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C

INDUSTRIAL ENGINE

C7.1 3054E 3054C C3.3 C4.4

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced