Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits232-9759: Tube Assembly-Fuel
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits232-9759: Tube Assembly-Fuel
232-9759: Tube Assembly-Fuel

Cat® Fuel Tube Assembly (Low Pressure Feed)

Brand: Cat

Product Images
232-9759: Tube Assembly-Fuel
232-9759: Tube Assembly-Fuel

Cat® Fuel Tube Assembly (Low Pressure Feed)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-9759

We are still working on adding a specification for this part.

Compatible Models for part number 232-9759

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR

LC20XX

GENERATOR SET

C4.4DE110E XQP60 C4.4 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE88GC DE110GC C4.4 GEN S XQP100 C4.4DE110E2

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CS10 CS11 CS12 CS13 CS13 GC CP13 CS11 GC

BACKHOE LOADER

434 430 432 444F2 426 F2 444 416F2 416 420F2 428F2 426 428 420 432F2 430F2 434F2

TELEHANDLER

TH407C TH337C TH414C TH406C TH336C TH514C TH417C

COMPACT WHEEL LOADER

920K 914 914K 910K 920

GEN SET ENGINE

POWER SYS

ASPHALT PAVER

AP-300D BG-230D AP-650B AP-800D BG-225C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

C4.4 3054C

VIBRATORY COMPACTOR

CS11 GC CP-433E CD-54 CS10 GC CP-533E CS-533E CB-534D CS-433E CP11 GC CP12 GC CB-564D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced