Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals233-2585: 100mm Outer Diameter Two Piece Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals233-2585: 100mm Outer Diameter Two Piece Seal
233-2585: 100mm Outer Diameter Two Piece Seal

Cat® Two Piece Seal with Glass Reinforced Nylon Seal and Nitrile Rubber Expander for Swing Cylinder and Stabilizer Cylinder

Brand: Cat

Product Images
233-2585: 100mm Outer Diameter Two Piece Seal
233-2585: 100mm Outer Diameter Two Piece Seal
233-2585: 100mm Outer Diameter Two Piece Seal
233-2585: 100mm Outer Diameter Two Piece Seal
233-2585: 100mm Outer Diameter Two Piece Seal

Cat® Two Piece Seal with Glass Reinforced Nylon Seal and Nitrile Rubber Expander for Swing Cylinder and Stabilizer Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 233-2585

Description:
A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kPa). The various shaped expanders are nitrile.

Attributes:
• Nylon seal with rubber expander
• Fits in 100 mm (3.94 in) diameter bore

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 233-2585

Units of Measure

USMetric
Diameter (in): 3.33
Diameter (mm): 84.5
Bore Diameter (in): 3.94
Groove Width - A (in): 0.25
Bore Diameter (mm): 100.0
Groove Width - A (mm): 6.4
View More
Compatible Models for part number 233-2585

BACKHOE LOADER

424D 446D 416E 420D 432E 442D 420E 430D 442E 434E 422E 432D 444E 428D 416D 428E 420F2 416F2 450E 430E

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced