Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-6735: 91.67mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-6735: 91.67mm Inner Diameter Seal O Ring
3E-6735: 91.67mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
3E-6735: 91.67mm Inner Diameter Seal O Ring
3E-6735: 91.67mm Inner Diameter Seal O Ring
3E-6735: 91.67mm Inner Diameter Seal O Ring
3E-6735: 91.67mm Inner Diameter Seal O Ring
3E-6735: 91.67mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-6735

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 91.67
Inside Diameter (in): 3.609
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 239
View More
Compatible Models for part number 3E-6735

PUMPER

SPF743

GENERATOR SET

G3520C G3520E

MULTI PROCESSOR

MP332

INTEGRATED TOOLCARRIER

IT62G II IT62G

ENGINE

3516E 3512E

PETROLEUM ENGINE

2016 3512E

BACKHOE LOADER

420XE 427F2 442D 430D 442E 416F2 430E 430F 415 416 420F2 428F2 424D 428 420 432F2 434 430 432 444F2 446D 422F 444 434E 422E 434F 440 450E 450F 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 430F2 434F2 415F2 420F

OFF HIGHWAY TRUCK

793D 793

MOTOR GRADER

14M3 14 14M-3 14M

HYDRAULIC SHOVEL

6030

COMPACT WHEEL LOADER

908M 908H2 908H

TRACK SKIDDER

527 517

WHEEL LOADER

982XE 980K HLG 988 XE 980 982 950G II 950G 962G 988 980XE 988K XE 908K 908M 988K 962G II 980L 980K 980M 994D 982M

WHEEL SKIDDER

535D 545D 555D 525D

MINI HYD EXCAVATOR

307-A

PIPELAYER

PL61

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-150B PF-290B

WHEEL SCRAPER

637G 631G

TRUCK

793F CMD 797 793F OEM 795F XQ 793D 793C 793F 795F AC 793F AC 793F XQ 797F 797B

EXCAVATOR

340 307

PULVERIZER

P224 P332

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced