Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home233-5167: 2mm Thick Steel Shim
Home233-5167: 2mm Thick Steel Shim
233-5167: 2mm Thick Steel Shim

Cat® Shim (Hydraulic Stick)

Brand: Cat

Product Images
233-5167: 2mm Thick Steel Shim
233-5167: 2mm Thick Steel Shim
233-5167: 2mm Thick Steel Shim
233-5167: 2mm Thick Steel Shim
233-5167: 2mm Thick Steel Shim

Cat® Shim (Hydraulic Stick)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-5167

Units of Measure

USMetric
Material Description: Steel
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.08
Inside Diameter (mm): 83.0
Inside Diameter (in): 3.27
Thickness (mm): 2.0
View More
Compatible Models for part number 233-5167

BACKHOE LOADER

415 416 430 450 420XE 420F2 416E 416F 432E 420E 442E 434E 422E 444E 440 420 428E 430F2 416F2 450E 415F2 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced