Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps233-8482: T-Bolt Spring Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps233-8482: T-Bolt Spring Band Clamp
233-8482: T-Bolt Spring Band Clamp

Cat® Constant Tension T-Bolt Spring Band Clamp

Brand: Cat

Product Images
233-8482: T-Bolt Spring Band Clamp
233-8482: T-Bolt Spring Band Clamp

Cat® Constant Tension T-Bolt Spring Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-8482

Units of Measure

USMetric
Type: Constant Tension
Minimum Effective Diameter (mm): 185.67
Maximum Effective Diameter (mm): 198.37
Width (mm): 15.9
Minimum Effective Diameter (in): 7.31
Maximum Effective Diameter (in): 7.81
Width (in): 0.626
Hose Clamp Type: T-bolt Spring
Working Diameter (mm): 185.67 - 198.37
Working Diameter (in): 7 1/4 - 7 13/16
View More
Compatible Models for part number 233-8482

PUMPER

SPF343C

ROTARY DRILL

MD6250 MD6310

TRUCK

793C 793F 795F AC 795F XQ 793F AC 789C 793F CMD 785C 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789G 793 789 793F

PETROLEUM PACKAGE

TH48-E70

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced