Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits233-9200: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
233-9200: Single Cylinder Head Install Kit
233-9200: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
21.89mm Inner Diameter O-Ring Seal
5.33 x 23.16mm 78A HNBR O-Ring
53.34mm Inner Diameter Seal O Ring
40.64mm Inside Diameter Seal-O-Ring
2.6 X 22mm 70A VMQ O-Ring
1.9mm Thick Exhaust Manifold Gasket
2.62 x 53.64mm 70A EPDM O-Ring
0.21mm Thick Cylinder Block Gasket
0.8mm Thick Gasket
1.85mm Thick Cylinder Head Gasket
43.82mm Inside Diameter Seal-O-Ring
22mm Outer Diameter Felt Washer
1.2mm Thick Radiator Water Lines Gasket
0.8mm Thick Turbo Oil Drain Gasket
17.04mm Inner Diameter Seal O Ring
Rotating Shaft Lip Type Seal
Cylinder Head Water Seal
0.8mm Thick Gasket
Oil Turbocharger Supply Gasket
Engine Ribbon Seal
9.25mm Inside Diameter Seal-O-Ring
0.8mm Thick Bonnet Cover Gasket
233-9200: Single Cylinder Head Install Kit
Contact your dealer for replacement options.

Single Cylinder Head Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Items included

No results available.

5P-8356: 21.89mm Inner Diameter O-Ring Seal
5P-8356: 21.89mm Inner Diameter O-Ring SealQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 3
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
8M-8283: 2.6 X 22mm 70A VMQ O-Ring
8M-8283: 2.6 X 22mm 70A VMQ O-RingQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 4
8C-5196: 2.62 x 53.64mm 70A EPDM O-Ring
8C-5196: 2.62 x 53.64mm 70A EPDM O-RingQuantity: 2
6N-9133: 0.21mm Thick Cylinder Block Gasket
6N-9133: 0.21mm Thick Cylinder Block GasketQuantity: 1
2M-1395: 0.8mm Thick Gasket
2M-1395: 0.8mm Thick GasketQuantity: 1
283-5666: 1.85mm Thick Cylinder Head Gasket
283-5666: 1.85mm Thick Cylinder Head GasketQuantity: 1
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 3
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 4
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 4
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
359-1439: Cylinder Head Water Seal
359-1439: Cylinder Head Water SealQuantity: 16
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick GasketQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 4
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 4
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 3
Showing 1 to 22 of 22
Compare Alternate Parts
Description
233-9200
This part:
233-9200: Single Cylinder Head Install Kit
Description

Single Cylinder Head Kit

393-0927
This part:
393-0927: GASKET KIT-YM
Description

Yellowmark™ Single Cylinder Head Kit

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert