Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components234-1530: 350mm Long Ladder Step
HomeCabsOther Cab Components234-1530: 350mm Long Ladder Step
234-1530: 350mm Long Ladder Step

Cat® Ladder Step to provide safe access for operators or maintenance personnel to elevated areas

Brand: Cat

Product Images
234-1530: 350mm Long Ladder Step
234-1530: 350mm Long Ladder Step
234-1530: 350mm Long Ladder Step
234-1530: 350mm Long Ladder Step
234-1530: 350mm Long Ladder Step

Cat® Ladder Step to provide safe access for operators or maintenance personnel to elevated areas

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-1530

Units of Measure

USMetric
Material Description: STEEL
Overall Height (in): 5.12
Overall Height (mm): 130.0
Overall Length (in): 13.78
Overall Length (mm): 350.0
Weight (kg): 2.11
Weight (lb): 4.65
Width (in): 1.57
Width (mm): 40.0
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 234-1530

INTEGRATED TOOLCARRIER

IT62H IT38H

EXCAVATOR

345B II 318C 320C 330C 325C

WHEEL LOADER

938H 966H 972G II 962H 962G II 966K 938G II 950H 972H 950K 972K 980H 962K 966G II 980K 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced