Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components234-5107: 349.70mm Length Nylon Ladder Belt
HomeCabsOther Cab Components234-5107: 349.70mm Length Nylon Ladder Belt
234-5107: 349.70mm Length Nylon Ladder Belt

Cat® LADDER BELT

Brand: Cat

Product Images
234-5107: 349.70mm Length Nylon Ladder Belt
234-5107: 349.70mm Length Nylon Ladder Belt
234-5107: 349.70mm Length Nylon Ladder Belt
234-5107: 349.70mm Length Nylon Ladder Belt
234-5107: 349.70mm Length Nylon Ladder Belt

Cat® LADDER BELT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-5107

Units of Measure

USMetric
Approx. Weight (kg): 0.9
Approx. Weight (lb): 1.98
Belt Length (in): 13.77
Belt Length (mm): 349.7
Belt Width (in): 5.12
Belt Width (mm): 130.0
Material Description: BELTING
Thickness (in): 0.67
Thickness (mm): 17.0
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 234-5107

WIDE BODY TRUCK

707

INTEGRATED TOOLCARRIER

IT62H IT38H

WHEEL LOADER

938H 988GC 950GC 966H 962H 986H 950H 972H 980H 986K 986 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced