Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings234-4574: Hydraulic Cylinder Piston Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings234-4574: Hydraulic Cylinder Piston Seal Ring
234-4574: Hydraulic Cylinder Piston Seal Ring

Cat® Hydraulic Cylinder Piston Seal Ring maintains pressure integrity by preventing internal fluid leakage across the piston surface

Brand: Cat

Product Images
234-4574: Hydraulic Cylinder Piston Seal Ring
234-4574: Hydraulic Cylinder Piston Seal Ring
234-4574: Hydraulic Cylinder Piston Seal Ring
234-4574: Hydraulic Cylinder Piston Seal Ring
234-4574: Hydraulic Cylinder Piston Seal Ring

Cat® Hydraulic Cylinder Piston Seal Ring maintains pressure integrity by preventing internal fluid leakage across the piston surface

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-4574

Units of Measure

USMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.37
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.5
Cross Section Width (mm): 9.5
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Inside Diameter (mm): 145.0
Inside Diameter (in): 5.71
Cross Section Height (in): 0.1
View More
Compatible Models for part number 234-4574

GENERATOR SET

3512B

FORESTRY PRODUCTS

558 FM528 LL 568 538

WHEELED EXCAVATOR

MH3040

LOG LOADR FORST MACH

558

EXCAVATOR

320E L 323 GX 320D2 GC 325D FM 328D LCR 329F L 335F LCR 329D L 325D L FM538 320C 320D 323D2 L 558 320D2 329E LN 335F 323F 568 FM LL 320 320D L 330F 568 FM 330D2 330 GC 325 323 329E L 325C L 329D2 L FM558 320D FM MH3040 320D2 L 330 329D2 323F L 538 330D2 L 333 329D 330F L 329E 330F LN FM568 330GC 325C 325D

MATERIAL HANDLER

MH3040

MOBILE HYD POWER UNIT

330 MHPU 329D L 325D L 329E

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced