Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components234-4826: Engine Oil Filter Union
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components
234-4826: Engine Oil Filter Union
234-4826: Engine Oil Filter Union

Cat® Engine Oil Filter Union Connects and seals the oil filter, keeping the engine clean and running smoothly

Brand: Cat

Product Images
234-4826: Engine Oil Filter Union
234-4826: Engine Oil Filter Union

Cat® Engine Oil Filter Union Connects and seals the oil filter, keeping the engine clean and running smoothly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 234-4826
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 234-4826

Units of Measure

USMetric
Hex Size (mm): 30
Length (in): 1.62
Hex Size (in): 1.18
Length (mm): 41
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 234-4826

MULTI TERRAIN LOADER

277C2 277B 267B 287C 277C 287B 297C 287C2

COMPACT TRACK LOADER

299C 289C 279C 279C2 289C2

SKID STEER LOADER

248B 246B 268B 236B 256C 246C 262B 252B 272C 262C 262C2

INDUSTRIAL ENGINE

C3.4 3044C

COMPACT WHEEL LOADER

907H 908H 906H 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert