Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1671: 3.1 x 94.4mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1671: 3.1 x 94.4mm 75A NBR O-Ring
095-1671: 3.1 x 94.4mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Hydraulic Oil Filter Valves

Brand: Cat

Product Images
095-1671: 3.1 x 94.4mm 75A NBR O-Ring
095-1671: 3.1 x 94.4mm 75A NBR O-Ring
095-1671: 3.1 x 94.4mm 75A NBR O-Ring
095-1671: 3.1 x 94.4mm 75A NBR O-Ring
095-1671: 3.1 x 94.4mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Hydraulic Oil Filter Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-1671

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 94.4
Inside Diameter (in): 3.717
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 095-1671

UNDERGROUND ART TRUCK

AD22

TRANSMISSION-ONHIGHWAY

CX31

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

OFF HIGHWAY TRUCK

793D 785D 793

MATERIAL HANDLER

M325D MH MH3037 MH3049 MH3059 M325D L MH

MOTOR GRADER

18M3 24 16 14 18 12M 3 AWD 120 GC 120M 2 160 150 160M 3 AWD 140 14M3 12M 3 12M 2 120 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3

HYDRAULIC SHOVEL

6015 6015B

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6GC D6XE D10 D11 D8 GC D3K2 XL D9 GC D3C III D4C III D6K2 XL D3G D5C III D6K2 LGP D4G D8GC D5R2 D6N OEM D5G D6N XL D6T D6N D6K D9 D4 D6 D5 D8 D7 D8T D4K2 LGP D6 XE D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

303.5C 303ECR 307D 307C 307B 303C CR 308E 308D 308C 304D CR 307-A 303E CR 304E

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP555F AP500F AP-1055F AP655F AP655F L AP600F AP1000

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

PL83 PL87 PL72 PL61

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

MH3295 318B N 3101 345C 349 GC 307 315-A L 315B 315C 317B L 307-A 324D L 330D L 350 OEM 330D MH E70B 352 350 355 M325D MH 318B 317B LN 315-A 315B L 395 325D MH 315B FM L 330D 374 345C MH M325D L MH

VIBRATORY COMPACTOR

CS78B CS-56B CS-68B CS54B CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CP-54B CS68B CS56B CS-74B CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CS12 CS14 CP68B CP56B

MOBILE HYD POWER UNIT

350MHPU

MULTI TERRAIN LOADER

277B 277D 277C 277C2 267B 257D 297D XHP 297D 297C 287C2 287C 287B 287D

COMPACT TRACK LOADER

289D 289C 279C2 299D 299C 289C2 279D 279C 259D 299D XHP

WHEEL TRACTOR

631K 651 637K

GENERATOR SET

3508B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B

TRACK LOADER

933C 963 973 939 933 939C 953 973D 973K 963K 953K

SOIL COMPACTOR

CP68B CP56B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS66B CS78B CS54B CP74B

WHEEL DOZER

834 834K 854 854K

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836 836K

COMPACT WHEEL LOADER

908 906 906H 907H 908H

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

962 982XE 988 XE 972 XE 966 XE 966XE 980GC 988 950K 962L 962K 950M 995 950L 962M 993 992 980XE 988K XE 988K 930K 950 982 XE 980 XE 962M Z 950M Z 950GC 966K XE 950 GC 972M XE 993K 966M XE 924K 992K 972XE 938K 994K 994H

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

3046

ARTICULATED TRUCK

730 EJECTOR 725 730 735

TRANSMISSION

CX31 HT CX31 TR16-C7.1 CX31-P300

WHEELED EXCAVATOR

M330D

SKID STEER LOADER

272D XHP 272C 272D 262B 262D 262C 262C2 252B 268B 256C 242D 246B 246D 246C 248B 236B 236D

INDUSTRIAL ENGINE

C3.4 3044C

WHEEL SCRAPER

637K

TRUCK

793D 785D

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

COMPACTOR

CCS9 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced