Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits234-8011: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits234-8011: Single Cylinder Head Install Kit
Parts included in this kit

No results available.

133-1247: Cylinder Head Integral Seal Gasket
133-1247: Cylinder Head Integral Seal GasketQuantity: 1
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 1
9Y-1798: 17.70mm Inner Diameter Water Seal
9Y-1798: 17.70mm Inner Diameter Water SealQuantity: 18
115-7550: Engine Cylinder Head Gasket
115-7550: Engine Cylinder Head GasketQuantity: 1
8S-6410: 0.5mm Thick Exhaust Manifold Gasket
8S-6410: 0.5mm Thick Exhaust Manifold GasketQuantity: 3
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
4L-9564: 81.92mm Inside Diameter Seal-O-Ring
4L-9564: 81.92mm Inside Diameter Seal-O-RingQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
2W-3775: GASKET
2W-3775: GASKETQuantity: 1
111-8015: 1.75mm Thick Cylinder Head Gasket
111-8015: 1.75mm Thick Cylinder Head GasketQuantity: 1
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 2
5S-6735: 0.79mm Thick Cylinder Head Cover Gasket
5S-6735: 0.79mm Thick Cylinder Head Cover GasketQuantity: 2
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
2P-6132: 1.57mm Thick Water Lines Pipe Gasket
2P-6132: 1.57mm Thick Water Lines Pipe GasketQuantity: 1
7N-8018: 17.60mm Outer Diameter Water Seal
7N-8018: 17.60mm Outer Diameter Water SealQuantity: 6
8N-4183: 3/8'' Plastic Flat Washer
8N-4183: 3/8'' Plastic Flat WasherQuantity: 6
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Description for part number 234-8011

Description: This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 234-8011

We are still working on adding a specification for this part.

Compatible Models for part number 234-8011

GEN SET ENGINE

3306

TRUCK ENGINE

3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced