Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits235-0969: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
235-0969: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
235-0969: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
235-0969: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
235-0969: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5J-8011: Cylinder Expander Seal
5J-8011: Cylinder Expander SealQuantity: 1
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-RingQuantity: 1
1S-0669: 88.55mm Inner Diameter Backup Ring
1S-0669: 88.55mm Inner Diameter Backup RingQuantity: 1
2Y-8973: Hydraulic Cylinder Backup Ring
2Y-8973: Hydraulic Cylinder Backup RingQuantity: 1
231-3538: 55.09mm Inner Diameter Double Lip Wiper Seal
231-3538: 55.09mm Inner Diameter Double Lip Wiper SealQuantity: 1
421-4024: 9.50mm Width U Cup Plastic Seal
421-4024: 9.50mm Width U Cup Plastic SealQuantity: 1
8J-6245: 95.25mm Outer Diameter Plastic Ring
8J-6245: 95.25mm Outer Diameter Plastic RingQuantity: 1
8H-7521: 3.53 x 91.67mm 75A NBR O-Ring
8H-7521: 3.53 x 91.67mm 75A NBR O-RingQuantity: 1
8T-4958: 57.15mm Internal Diameter Plastic Ring
8T-4958: 57.15mm Internal Diameter Plastic RingQuantity: 1
167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
167-2200: 57.10mm Rod Diameter Hydraulic Buffer SealQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 235-0969

We are still working on adding a specification for this part.

Compatible Models for part number 235-0969

TRACK-TYPE TRACTOR

D5H XL D6M D6N D5N D5H

BACKHOE LOADER

446D 446 450E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert