Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts236-6021: M8 Valve Actuator Jam Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
236-6021: M8 Valve Actuator Jam Nut
236-6021: M8 Valve Actuator Jam Nut

Cat® Valve Actuator Jam Nut locks the valve actuator components in place, preventing loosening and maintaining accurate valve timing during operation

Brand: Cat

Product Images
236-6021: M8 Valve Actuator Jam Nut
236-6021: M8 Valve Actuator Jam Nut
236-6021: M8 Valve Actuator Jam Nut
236-6021: M8 Valve Actuator Jam Nut
236-6021: M8 Valve Actuator Jam Nut

Cat® Valve Actuator Jam Nut locks the valve actuator components in place, preventing loosening and maintaining accurate valve timing during operation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 236-6021
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 236-6021

Units of Measure

USMetric
Thickness (mm): 4.0
Thickness (in): 0.157
Thread: RH Fine
Nut Type: Hex
Thread Size (in - TPI) (in): M8-1
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0
Thread Size (mm): M8
Class or Grade: Iso 898-2 Class 10
Material Description: ISO Class 12 or SAE Grade 8 equivilent
Hole Thread Pitch: 1.0
Thread Size (dia x pitch) (mm): M8x1
Drive (mm): 13.0
Drive (in): 0.512
View More
Compatible Models for part number 236-6021

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

TRUCK ENGINE

C11 C13

WHEEL TRACTOR

627H 621K OEM 623H 621H

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 627K 623K LRC 623K 621K

ENGINE

C13B

INDUSTRIAL ENGINE

C11 C13

EJECTOR TRUCK

730C2 EJ 730C

MOTOR GRADER

16M 18M3 16M3 14M-3 14M3 16 14 18 16GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert