Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings236-6919: 3.1 x 104.4mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings236-6919: 3.1 x 104.4mm 90A FKM O-Ring
236-6919: 3.1 x 104.4mm 90A FKM O-Ring

O-Ring

Brand: Cat

Product Images
236-6919: 3.1 x 104.4mm 90A FKM O-Ring
236-6919: 3.1 x 104.4mm 90A FKM O-Ring
236-6919: 3.1 x 104.4mm 90A FKM O-Ring
236-6919: 3.1 x 104.4mm 90A FKM O-Ring
236-6919: 3.1 x 104.4mm 90A FKM O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-6919

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 104.4
Inside Diameter (in): 4.11
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 236-6919

GENERATOR SET

3512

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

INTEGRATED TOOLCARRIER

IT62H IT38H

HEX BASED SPL SOLUTION

352F OEM

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3050

FOREST PRODUCTS

OTHER

WHEEL LOADER

972H 972K 962H 950H 950K 962K 938H 966H 966K

WHEELED EXCAVATOR

W345C MH MH3040 M330D

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

548 558 568 538

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 340 352F 340F 336E LH 349 349F LXE 349D L 330D MH 336 GC 345 336D2 LXE 340F L LRE 336D 336E 336F 349D2 L 336F LN XE 352 350 336D2 L 355 330D LN 340D2 L FM548 336F L 568 FM LL 336F XE 326 345C L 349E L 336E LNH 330 GC MH3040 345D L VG 336D LN 330 336D2 GC 340D L 340MHPU 335 336 333 340F L UHD 349E L VG 352F XE VG 330D FM 345C 345D 349 GC 336 MHPU 548 345D L 349F L 336F LNXE 336D2 XE 349D2 352F-VG 558 336F LN 336D L 336D2 336F L XE 568 FM 326GC FM558 330D 538 336D2 L XE 345C MH 349D FM568 330D L 350 OEM 330GC 336E L 349E 336E H 349F 345 GC 352 UHD

MOBILE HYD POWER UNIT

330D L 336FMHPU 345D 345C 349D L 340D2 L 336D L 336E HVG 330 MHPU 330D 350MHPU 349E L HVG 349E 349D2 336F 336D 336E 352FMHPU 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced