Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components237-2303: Cab Heater Control
HomeCabsCab HVAC SystemsOther Cab HVAC Components237-2303: Cab Heater Control
237-2303: Cab Heater Control

Cat® Cab Heater Control enables convenient and ergonomic adjustment of heater settings within the operator's cabin

Brand: Cat

Product Images
237-2303: Cab Heater Control
237-2303: Cab Heater Control

Cat® Cab Heater Control enables convenient and ergonomic adjustment of heater settings within the operator's cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-2303

Units of Measure

USMetric
Notes: Cable Included: Yes, Shaft Rotation: 270 degrees
Overall Width (in): 2.8
Overall Height (in): 1.5
Material: Carbon Steel
Overall Width (mm): 70.0
Overall Length (in): 5.4
Overall Height (mm): 38.0
Side Shift Travel (mm): 38.1
Overall Length (mm): 138.0
View More
Compatible Models for part number 237-2303

QUARRY TRUCK

771D 773E 775D

TRUCK

773E 793D 773D 793C 785 789 769D 789C 789D 789B 785C 777D 785D 775E 775D 785B

TRACTOR

776D

OFF HIGHWAY TRUCK

785D 793D 789D 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced