Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets237-5193: 2.3mm Thick Cable Tie Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets237-5193: 2.3mm Thick Cable Tie Bracket
237-5193: 2.3mm Thick Cable Tie Bracket

Cat® 2.3mm Thick Cable Tie Bracket

Brand: Cat

Product Images
237-5193: 2.3mm Thick Cable Tie Bracket
237-5193: 2.3mm Thick Cable Tie Bracket
237-5193: 2.3mm Thick Cable Tie Bracket
237-5193: 2.3mm Thick Cable Tie Bracket
237-5193: 2.3mm Thick Cable Tie Bracket

Cat® 2.3mm Thick Cable Tie Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-5193

Units of Measure

USMetric
Hole Size (in): 0.35
Hole Size (mm): 9
Length (in): 3.54
Length (mm): 90.0
Thickness (in): 0.09
Thickness (mm): 2.3
Width (in): 0.79
Width (mm): 20.0
Material: Carbon Steel
View More
Compatible Models for part number 237-5193

ROTARY DRILL

MD6250 MD6310

WHEEL TRACTOR

651E 657E

TRUCK ENGINE

C7 C15

POWER MODULE

TR43-C18L

INDUSTRIAL ENGINE

C13 C15 C18 C9.3

ENGINE

C15 C18

WHEEL SCRAPER

657E

PETROLEUM TRANSMISSION

CX31-P600-C18I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced