Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components355-0632: 90 Degree Quick Disconnect Coupler
HomeHydraulicsOther Hydraulic Components355-0632: 90 Degree Quick Disconnect Coupler
355-0632: 90 Degree Quick Disconnect Coupler

Cat® 90 Degree Quick Disconnect Plastic Coupler with Hose Bead at One End

Brand: Cat

Product Images
355-0632: 90 Degree Quick Disconnect Coupler
355-0632: 90 Degree Quick Disconnect Coupler
355-0632: 90 Degree Quick Disconnect Coupler
355-0632: 90 Degree Quick Disconnect Coupler
355-0632: 90 Degree Quick Disconnect Coupler

Cat® 90 Degree Quick Disconnect Plastic Coupler with Hose Bead at One End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 355-0632
Material Description: Nylon
Material: Polyamide Plastic
View More
Compatible Models for part number 355-0632

GENERATOR

LC31XX

MATERIAL HANDLER

MH3037 MH3032

MOTOR GRADER

120 GC 120 140 GC

ASPHALT COMPACTOR

CB16 CB15 CB13

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D3K2 XL D6K2 XL D6K2 LGP D5R2 D6N XL D6N D4 D5 D4K2 LGP D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

308 309

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000F AP600 AP555F AP500F AP-1055F AP655F AP555 AP655F L AP600F AP1000

PIPELAYER

PL61

EXCAVATOR

316F L 316 GC 323F SA 316 GX 333 GC 320D2 323F 313D2 GC 315 GC 326 GC 320E L 320D2 GC 320D2 FM 316F 315 323F OEM 320F L 312D2 L 313D2-GC 313D2 326GC 313D2 LGP 538 330F LN 320E RR 325F 312D2 312D2 GC 313 GC 320E LRR 318D2 L 318F L 320 326 330 GC 323 318F 330 333 330F L 318D2 320E 323E L M320GC 320D2 L

VIBRATORY COMPACTOR

CS-56B CS-68B CS7 CS-54B CS-66B CS-78B CS-64B CS-76B CP-54B CS-74B CB-44B CB-68B CP-56B CP-68B CB-54B CB-66B CP-74B CB-64B CB-536D

MOBILE HYD POWER UNIT

330F

COMPACT TRACK LOADER

285

GENERATOR SET

3508 C4.4 C4.4XQ100 C4.4XQ80

HEX BASED SPL SOLUTION

320E 330F OEM

SOIL COMPACTOR

CP44B CP11 CP12 CP14 CP16 CS11 CS12 CS14 CS16 CS19 CP7 CS44B

BACKHOE LOADER

416F2 420F2 428F2 424 432F2 434F 444F 432F 430F2 420F 430F 444F2 440 450F 450 428F 416F 434F2

COMPACT WHEEL LOADER

914 910 910M 930 938 920 926 914M 908M 906M 918M 907M

TELEHANDLER

TH1055 TH0642 TH1255 TH0842

WHEEL LOADER

962 962L 950M 950L 962M 926 924 930 938 930K 930M 962M Z 950M Z 950GC 908 907 906 950 GC 924K 938K 938M 926M

ENGINE - MACHINE

C4.4

WHEELED EXCAVATOR

M315 M320 M315GC M318 M319 M316 M317 M324D2 MH M323F M322D2 M320D2 M322D2 MH

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

INDUSTRIAL ENGINE

C7.1 C4.4

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

COMPACTOR

CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced