Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories237-7753: Cab Riser Light Cover
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories237-7753: Cab Riser Light Cover
237-7753: Cab Riser Light Cover

Cat® Cab Riser Light Cover shields lights from dust, moisture and impact, ensuring visibility and durability in heavy machinery.

Brand: Cat

Product Images
237-7753: Cab Riser Light Cover
237-7753: Cab Riser Light Cover

Cat® Cab Riser Light Cover shields lights from dust, moisture and impact, ensuring visibility and durability in heavy machinery.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-7753

Units of Measure

USMetric
Width (mm): 130.0
Standard Color: Transparent (no color)
Length (in): 7.45
Material: Polycarbonate Plastic
Thickness (in): 0.26
Thickness (mm): 6.4
Width (in): 5.11
Length (mm): 189.0
View More
Compatible Models for part number 237-7753

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

548 568 FM 538 325C FM 325D FM 558 320D FM RR 324D FM LL 320D2 FM 320C FM 322C FM 320D FM 568 FM LL 320D 324D FM 330C FM 330D FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced