Caterpillar
No suggested results. Try again.

Caterpillar

Search for part number or name

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw
238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Product Images
238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw
238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw
238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw
238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw
238-0251: M10-1.5 x 25mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert