Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings238-5088: 3.5 x 195mm 75A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
238-5088: 3.5 x 195mm 75A FKM O-Ring
238-5088: 3.5 x 195mm 75A FKM O-Ring

Cat® FKM O-Ring, 7.677" ID x 7.953" OD

Brand: Cat

Product Images
238-5088: 3.5 x 195mm 75A FKM O-Ring
238-5088: 3.5 x 195mm 75A FKM O-Ring
238-5088: 3.5 x 195mm 75A FKM O-Ring
238-5088: 3.5 x 195mm 75A FKM O-Ring
238-5088: 3.5 x 195mm 75A FKM O-Ring

Cat® FKM O-Ring, 7.677" ID x 7.953" OD

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
238-5088238-5088
238-4701238-4701
238-4703238-4703
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 238-5088
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 238-5088

Units of Measure

USMetric
Cross Section Diameter (mm): 3.5
Cross Section Diameter (in): 0.138
Inside Diameter (mm): 195
Inside Diameter (in): 7.677
Material: FKM (75),FKM - Fluoroelastomer,FKM,Nitrile / NBR / HNBR / XNBR Rubber,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 238-5088

TRANSMISSION

CX31

ARTICULATED TRUCK

725 735

TRANSMISSION-ONHIGHWAY

CX31

WHEELED EXCAVATOR

M323F M325C MH M313-07 M315C M315D M315D2 M322D MH M317D2 M320F M314-07 M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M314 MH3026 M313D M315 M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M330D M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 M318C MH

PETROLEUM TRANSMISSION

CX31-P600

EXCAVATOR

MH3024 M315F M317F M325D MH M318F M325D L MH

MATERIAL HANDLER

MH3022 MH3024 MH3032

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert