Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds238-6777: 159.50mm Long Straight Steel Rocker Arm Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds238-6777: 159.50mm Long Straight Steel Rocker Arm Stud
238-6777: 159.50mm Long Straight Steel Rocker Arm Stud

Cat® Rocker Arm Stud Assembly

Brand: Cat

Product Images
238-6777: 159.50mm Long Straight Steel Rocker Arm Stud
238-6777: 159.50mm Long Straight Steel Rocker Arm Stud
238-6777: 159.50mm Long Straight Steel Rocker Arm Stud
238-6777: 159.50mm Long Straight Steel Rocker Arm Stud
238-6777: 159.50mm Long Straight Steel Rocker Arm Stud

Cat® Rocker Arm Stud Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-6777

Units of Measure

USMetric
Length (in): 6.28
Material: Sealants / Adhesives Adhesive
Thread Size (in): MJ12 X 1.75
Length (mm): 159.5
View More
Compatible Models for part number 238-6777

WIDE BODY TRUCK

707

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

TRUCK ENGINE

C11 C13

WHEEL TRACTOR

627H 621K OEM 623H 621H

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 627K 623K LRC 623K 621K

ENGINE

C13B

INDUSTRIAL ENGINE

C11 C13

EJECTOR TRUCK

730C2 EJ 730C

MOTOR GRADER

16M 18M3 16M3 14M-3 14M3 16 14 18 16GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced